1825174-3 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 48
  • Actuator Material Polyester
  • Case Material Polyester
  • Actuator Profile Extended
  • Actuator Color Black
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating .05
  • Switch Contact Plating Material Gold over Nickel
  • Termination Type Printed Circuit
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Low Profile No
  • Process Sealed No
  • Button Width 2.463
  • Actuator Length 3.05
  • Temperature Rating Standard
  • Packaging Method Bulk
1825173-5 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Switch Type Pushbutton
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NC, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 48
  • Actuator Material PBT
  • Case Material PBT
  • Actuator Profile Extended
  • Actuator Color Black
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating .05
  • Switch Contact Plating Material Gold over Nickel
  • Termination Type Printed Circuit
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 2.463
  • Actuator Length 3.05
  • Temperature Rating Standard
  • Packaging Method Bulk