1571610-2 Tactile Switches
  • Illuminated With
  • Leg Style Kinked
  • Actuator Style Round
  • Dust Proof Yes
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket With
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Nylon
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material PPS
  • Actuator Color Black
  • Actuator Force 130
  • Case Color Black
  • Contact Base Material Stainless Steel
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle With
  • Low Profile With
  • Process Sealed Yes
  • Button Width 2.33
  • Actuator Length 3.85
  • Temperature Rating Standard
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.
1571407-1 Tactile Switches
  • Illuminated With
  • Leg Style J Style
  • Actuator Style Round
  • Dust Proof Yes
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket With
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Silicone Rubber
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Thermoplastic (LCP)
  • Actuator Color Black
  • Actuator Force 260
  • Case Color Ivory
  • Contact Base Material Stainless Steel
  • Switch Contact Plating Material Silver
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle With
  • Low Profile With
  • Process Sealed Yes
  • Button Width 2.79
  • Actuator Length 1.6
  • Temperature Rating Standard
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.
1571407-2 Tactile Switches
  • Illuminated With
  • Leg Style J Style
  • Actuator Style Round
  • Dust Proof Yes
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket With
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Silicone Rubber
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material Thermoplastic (LCP)
  • Actuator Color Black
  • Actuator Force 260
  • Case Color Ivory
  • Contact Base Material Stainless Steel
  • Switch Contact Plating Material Silver
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle With
  • Low Profile With
  • Process Sealed Yes
  • Button Width 2.79
  • Actuator Length 1.6
  • Temperature Rating Standard
  • Packaging Method Tape & Reel
  • Comment (On) indicates momentary position.
1571610-1 Tactile Switches
  • Illuminated With
  • Leg Style Kinked
  • Actuator Style Round
  • Dust Proof Yes
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket With
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Actuator Material Nylon
  • Actuator Profile Extended
  • Bushing Style Unthreaded
  • Case Material PPS
  • Actuator Color Black
  • Actuator Force 130
  • Case Color Black
  • Contact Base Material Stainless Steel
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle With
  • Low Profile With
  • Process Sealed Yes
  • Button Width 2.33
  • Actuator Length 6.85
  • Temperature Rating Standard
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.