1-1825008-0 Rotary Switches
  • Illuminated No
  • Actuator Style Metal Shaft
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed No
  • Code Type Hexadecimal
  • Product Type Switch
  • Removable Tape Seal Without
  • Number of Positions 10
  • Number of Switches 16
  • Voltage Rating 20
  • Voltage Rating 20
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold Flash over Nickel
  • Termination Style Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
1-1825008-2 Rotary Switches
  • Illuminated No
  • Actuator Style Metal Shaft
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed No
  • Code Type Hexadecimal
  • Product Type Switch
  • Removable Tape Seal Without
  • Number of Positions 16
  • Number of Switches 16
  • Voltage Rating 20
  • Voltage Rating 20
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold Flash over Nickel
  • Termination Style Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
3-1825033-1 Rotary Switches
  • Illuminated No
  • Actuator Style Wheel
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed No
  • Code Type Hexadecimal
  • Product Type Switch
  • Number of Positions 16
  • Number of Switches 16
  • Voltage Rating 20
  • Voltage Rating 20
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold Flash over Nickel
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
4-1825033-1 Rotary Switches
  • Illuminated No
  • Actuator Style Metal Shaft
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed No
  • Code Type Hexadecimal with Complement
  • Product Type Switch
  • Number of Positions 10
  • Number of Switches 10
  • Voltage Rating 20
  • Voltage Rating 20
  • Contact Current Rating .1
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold Flash over Nickel
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
1-1825033-1 Rotary Switches
  • Illuminated No
  • Actuator Style Mini-Plastic Shaft
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed No
  • Code Type Hexadecimal
  • Product Type Switch
  • Number of Positions 16
  • Number of Switches 10
  • Voltage Rating 20
  • Voltage Rating 20
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold Flash over Nickel
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
1825033-1 Rotary Switches
  • Illuminated No
  • Actuator Style Mini-Plastic Shaft
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed No
  • Code Type BC Decimal
  • Product Type Switch
  • Number of Positions 16
  • Number of Switches 10
  • Voltage Rating 20
  • Voltage Rating 20
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold Flash over Nickel
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
2-1825033-1 Rotary Switches
  • Illuminated No
  • Actuator Style Wheel
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed No
  • Code Type BC Decimal
  • Product Type Switch
  • Number of Positions 10
  • Number of Switches 10
  • Voltage Rating 20
  • Voltage Rating 20
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold Flash over Nickel
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
5-1825033-6 Rotary Switches
  • Illuminated No
  • Actuator Style Metal Shaft
  • Switch Style Rotary
  • Switch Type Rotary DIP
  • Sealed No
  • Code Type Hexadecimal with Complement
  • Product Type Switch
  • Number of Positions 16
  • Number of Switches 16
  • Voltage Rating 20
  • Voltage Rating 30
  • Contact Current Rating .1
  • Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold Flash over Nickel
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0