CAT-AX41-H519B Signal Relays  1
  • Product Type Relay
  • Relay Type HF6 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 70
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 178
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -30dB @ 6GHz
  • Insertion Loss (HF Parameter) -.05dB @ 900MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.9 x 7.5 x 10.5
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7.5
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.5
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
CAT-AX41-H519 Signal Relays  1
  • Product Type Relay
  • Relay Type HF3 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 70
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 64
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -40dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7.2
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
CAT-AX41-H519A Signal Relays  1
  • Product Type Relay
  • Relay Type HF3 S Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 178
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -50dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.9 x 7.5 x 10.5
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7.5
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.5
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
FCB-205-BZ4 Mid-Range Relays
  • Terminal Configuration Solder Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 500
  • Back EMF Suppression With
  • Vibration 30G's, 70 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 5
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type No Brackets
  • Operating Temperature Range -70 – 125
FCA-210-1024M Mid-Range Relays
  • Terminal Configuration Socket Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 320
  • Back EMF Suppression With
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Gold
  • Contact Current Rating 10
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Raised Vertical Flange Mount
  • Operating Temperature Range -70 – 125
7-1618387-1 DC Contactors
  • Terminal Configuration 10-32 Stud
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Contactor Type Sealed
  • Product Classification Relays - Contactors
  • Auxiliary Switch Contact Arrangement None
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Actuating System DC
  • Contact Arrangement 1 Form X, SPST-NO DM
  • Contact Current Rating 500
  • Number of Poles 1
  • Coil Termination Wire
  • Mounting Type Bottom
  • Coil Wire Length 390
  • Packaging Method Individual
  • Torque 80 – 100
FCA-410-1622M Mid-Range Relays
  • Terminal Configuration Socket Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 290
  • Back EMF Suppression With
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Gold
  • Contact Current Rating 10
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Raised Vertical Flange Mount
  • Operating Temperature Range -70 – 125
FCA-125-22 Mid-Range Relays
  • Terminal Configuration Socket Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 320
  • Back EMF Suppression With
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Frequency 400
  • Contact Arrangement 1 Form C, SPDT, 1 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Gold
  • Contact Current Rating 25
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Raised Vertical Flange Mount
  • Operating Temperature Range -70 – 125
FCB-205-0222M Mid-Range Relays
  • Terminal Configuration Solder Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 500
  • Back EMF Suppression With
  • Vibration 30G's, 70 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 5
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Raised Vertical Flange Mount
  • Operating Temperature Range -70 – 125
FCB-205-0226M Mid-Range Relays
  • Terminal Configuration Solder Hook
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 500
  • Back EMF Suppression With
  • Vibration 30G's, 70 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 5
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Horizontal Flange Mount
  • Operating Temperature Range -70 – 125
W31-X2M1G-40 Circuit Breakers
  • Actuator Type Push-Pull
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Toggle Color Silver with Amp Rate Marking
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Breaker Style Toggle
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 240
  • Voltage Rating DC 50
  • Current Rating 40
  • Interrupt Capacity 1000A @ 50VDC or 240VAC
  • Number of Poles 1
  • Trip Time at 200% 6 – 22
  • Termination Type 8-32 Screws 90° to Each Other
  • Mounting Type Panel Mount
  • Mounting Bushing 15/32-32 Threaded Bushing .32" Long Double "D", Silver Color
  • Mounting Options Two Hex Nuts/Lockwasher
  • Mounting Hardware Packaging Assembled to Bushing
W31-X2M1G-15 Circuit Breakers
  • Actuator Type Push-Pull
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Toggle Color Silver with Amp Rate Marking
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Breaker Style Toggle
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 240
  • Voltage Rating DC 50
  • Current Rating 15
  • Interrupt Capacity 1000A @ 50VDC or 120VAC
  • Number of Poles 1
  • Trip Time at 200% 6 – 22
  • Termination Type 8-32 Screws 90° to Each Other
  • Mounting Type Panel Mount
  • Mounting Bushing 15/32-32 Threaded Bushing .32" Long Double "D", Silver Color
  • Mounting Options Two Hex Nuts/Lockwasher
  • Mounting Hardware Packaging Assembled to Bushing
FCA-210-1027M Mid-Range Relays
  • Terminal Configuration Solder Pins, 90°
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 320
  • Back EMF Suppression With
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 10
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Horizontal Flange Mount
  • Operating Temperature Range -70 – 125
FCB-205-0227M Mid-Range Relays
  • Terminal Configuration Solder Pins, 90°
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 500
  • Back EMF Suppression With
  • Vibration 30G's, 70 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 5
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Horizontal Flange Mount
  • Operating Temperature Range -70 – 125
FCB-405-0617M Mid-Range Relays
  • Terminal Configuration Solder Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 400
  • Back EMF Suppression With
  • Vibration 30G's, 70 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 5
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type No Brackets
  • Operating Temperature Range -70 – 125
W23-X1A1G-3 Circuit Breakers
  • Actuator Type Push-Pull
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Breaker Style Push-Pull Button
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 240
  • Voltage Rating DC 50
  • Current Rating 3
  • Interrupt Capacity 1000A @ 50VDC or 120VAC
  • Button Color Blk w/White Amp Rate Mark & White Trip Band
  • Number of Poles 1
  • Trip Time at 200% 11 – 30
  • Termination Type 8-32 Screws 90° to Each Other
  • Mounting Type Panel Mount
  • Mounting Bushing 3/8-24 Threaded Bushing .375" [9.53mm] Long, Silver Color
  • Mounting Options Two Hex Nuts/Lockwasher
  • Mounting Hardware Packaging Assembled to Bushing
FCB-405-BZ4 Mid-Range Relays
  • Terminal Configuration Solder Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 400
  • Back EMF Suppression With
  • Vibration 30G's, 70 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Frequency 400
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 5
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type No Brackets
  • Operating Temperature Range -70 – 125
FCA-415-BY4 Mid-Range Relays
  • Terminal Configuration Solder Pins
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode With
  • Coil Voltage Rating 28
  • Coil Resistance 290
  • Back EMF Suppression With
  • Vibration 30G's, 70 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 15
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Raised Vertical Flange Mount
  • Operating Temperature Range -70 – 125
FCA-125-HX3 Mid-Range Relays
  • Terminal Configuration Solder Pins, 90°
  • Product Type Relay
  • Relay Type Military/Aerospace Mid-Range
  • Enclosure Type Hermetically Sealed
  • Coil Suppression Diode Without
  • Coil Voltage Rating 28
  • Coil Resistance 320
  • Back EMF Suppression Without
  • Vibration 30G's, 33 – 3000Hz
  • Coil Magnetic System Polarized, Monostable
  • Actuating System DC
  • Shock 200G's, 6ms
  • Contact Arrangement 1 Form C, SPDT, 1 C/O
  • Auxiliary Contacts Without
  • Terminal Plating Tin-Lead
  • Contact Current Rating 25
  • Contact Base Material Silver Cadmium Oxide
  • Mounting Type Horizontal Flange Mount
  • Operating Temperature Range -70 – 125
W67-X2Q12-15 Circuit Breakers
  • Actuator Type Toggle
  • Circuit Breaker Type Magnetic
  • Illuminated No
  • Toggle Color White
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 415/240
  • Current Rating 15
  • Interrupt Capacity 5000A @ 277VAC
  • Number of Poles 1
  • Trip Time at 200% 2.2 – 20
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Options 6-32 Mounting Threads
  • Series/Mounting Option W6 (6-32 Mounting Threads)
  • Circuit Breaker Size 50.8
  • Stamped Marking Type International I/O