1520238-1 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 46 x 13.5
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 250
  • Actuator Color Black
  • Contact Current Rating 8
  • Termination Type Screw
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested No
  • Comment All Plastic