5-1415410-2 Power Relays
IEC 60335-1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 360
  • Coil Resistance 230
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 9
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Weight 24
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Width Class (Mechanical) 12 – 16
  • Length 40.5
  • Insulation Clearance Class 5 – 8
  • Width 12.5
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Height 28.5
  • Length Class (Mechanical) 40 – 50
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class -20 – 125
  • Environmental Ambient Temperature (Max) 125
  • Packaging Method Tray
9-1415363-1 Power Relays
IEC 60335-1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 360
  • Coil Resistance 100
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 6
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Insulation Creepage Class 5.5 – 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Weight 24
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Width Class (Mechanical) 12 – 16
  • Length 40.5
  • Insulation Clearance Class 5 – 8
  • Width 12.5
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Height 28.5
  • Length Class (Mechanical) 40 – 50
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class -20 – 125
  • Environmental Ambient Temperature (Max) 125
  • Packaging Method Tray