3SBH1142A2 1/5-Size Relays  1
MIL-PRF-39016 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH1231A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode With
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH1139A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH5134K1 1/5-Size Relays  1
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 100G's, 11ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Chassis Mount
  • Operating Temperature Range -65 – 125
3SBH1138A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type Solder Hook Terminals
  • Mounting Type Chassis Mount
  • Operating Temperature Range -65 – 125
3SBH1262A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode With
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH5004K6 1/5-Size Relays  1
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode With
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 100G's, 11ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH1165A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Chassis Mount
  • Operating Temperature Range -65 – 125
3SBH5004K1 1/5-Size Relays  1
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 100G's, 11ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH1130A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 6
  • Coil Suppression Diode Without
  • Coil Voltage Rating 6
  • Coil Resistance 28
  • Coil Power Rating (DC) 1286
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH1141A2 1/5-Size Relays  1
MIL-PRF-39016 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type Solder Hook Terminals
  • Mounting Type Chassis Mount
  • Operating Temperature Range -65 – 125
3SBH1145A2 1/5-Size Relays  1
MIL-PRF-39016 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 6
  • Coil Suppression Diode Without
  • Coil Voltage Rating 6
  • Coil Resistance 28
  • Coil Power Rating (DC) 1286
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH1147A2 1/5-Size Relays  1
MIL-PRF-39016 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 12
  • Coil Suppression Diode Without
  • Coil Voltage Rating 12
  • Coil Resistance 115
  • Coil Power Rating (DC) 1252
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH1149A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 12
  • Coil Suppression Diode Without
  • Coil Voltage Rating 12
  • Coil Resistance 115
  • Coil Power Rating (DC) 1252
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH1151A2 1/5-Size Relays  1
MIL-PRF-39016 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Chassis Mount
  • Operating Temperature Range -65 – 125
3SBH1200A2 1/5-Size Relays  1
MIL-PRF-39016 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type Solder Hook Terminals
  • Mounting Type Chassis Mount
  • Operating Temperature Range -65 – 125
3SBH1201A2 1/5-Size Relays  1
MIL-PRF-39016 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode With
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH1230A2 1/5-Size Relays  1
MIL-PRF-39016 M Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type Solder Hook Terminals
  • Mounting Type Chassis Mount
  • Operating Temperature Range -65 – 125
3SBH1245A2 1/5-Size Relays  1
MIL-PRF-39016 L Level
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode With
  • Coil Voltage Rating 26.5
  • Coil Resistance 720
  • Coil Power Rating (DC) 975
  • Shock 75G's, 6ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
3SBH5004B1 1/5-Size Relays  1
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 6
  • Coil Suppression Diode Without
  • Coil Voltage Rating 6
  • Coil Resistance 28
  • Coil Power Rating (DC) 1286
  • Shock 100G's, 11ms
  • Coil Magnetic System Non-Polarized, Monostable
  • Vibration 30G's, 10 – 3000Hz
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Contact Current Rating 2
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125