207603-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief Kit
  • Product Type Accessory
  • Material Nylon
  • Color Natural Red
  • Operating Temperature Range -55 – 130
  • CSA File Number LR16455
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • Packaging Method Bag
  • Packaging Quantity 1
201845-2 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief With
  • Cable Exit Angle 180°
  • Strain Relief Type Long
  • Mounting Hardware U Bolt, Wire Guide, Protection Sleeve and Nut
  • Hardware Type Strain Relief Clamp
  • Mounting Bracket Material Stainless Steel
  • Mounting Bracket Plating Material Nickel
  • Length 69.44
  • Cable Opening Diameter 19.81 x 12.83
  • Width 19.05
  • Height 41.28
  • For Use With 15 Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
207600-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief Kit
  • Product Type Accessory
  • Material Nylon
  • Color Natural Red
  • Operating Temperature Range -55 – 130
  • CSA File Number LR16455
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • Packaging Method Bag
  • Packaging Quantity 1
207601-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief Kit
  • Product Type Accessory
  • Material Nylon
  • Color Natural Red
  • Operating Temperature Range -55 – 130
  • CSA File Number LR16455
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • Packaging Method Bag
  • Packaging Quantity 1
350373-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Material Nylon
  • Color Brick Red
  • Inside Diameter 9.5
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment One piece - Clam Shell.
201224-7 Rectangular Connector Hardware
  • Thread Size 8-32
  • Product Type Hardware
  • Strain Relief With
  • Cable Exit Angle 180°
  • Strain Relief Type Short
  • Thread Lead Type Rolled
  • Material Stainless Steel
  • Mounting Hardware U Bolt, Wire Guide, Protection Sleeve and Nut
  • Hardware Type Strain Relief Clamp
  • Mounting Bracket Material Stainless Steel
  • Length 38.1
  • Cable Opening Diameter 19.81 x 10.8
  • Width 21.41
  • Height 50.8
  • For Use With 16-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
350374-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Material Nylon
  • Color Brick Red
  • Inside Diameter 10.67
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment One piece - Clam Shell.
480634-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Material Nylon
  • Color Brick Red
  • Inside Diameter 14.22
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment One piece - Clam Shell.
350522-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Material Nylon
  • Color Brick Red
  • Inside Diameter 10.67
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment One piece - Clam Shell.
1-480594-9 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Color Black
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment One piece - Clam Shell.
207088-1 Rectangular Boots & Strain Relief
  • Accessory Type Strain Relief Kit
  • Product Type Accessory
  • Material Nylon
  • Color Natural Red
  • Operating Temperature Range -55 – 130
  • CSA File Number LR16455
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • Packaging Method Bag
  • Packaging Quantity 1
5406514-1 RJ25 Connectors
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Contacts Loaded 6
  • Keyed No
  • Profile Low
  • Latch Orientation Inverted - Latch Up
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.5
  • PCB Termination Area Plating Material Tin over Nickel
  • Connector Product Type Connector Assembly
  • PCB Termination Method Surface Mount
  • Connector Mounting Type Board Mount
  • Panel Mount Feature With
  • Entry Location Side
  • Housing Color Gray
  • Housing Material High Temperature Thermoplastic
  • Centerline (Pitch) 1.02
  • Connector Height 12.95
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape Mounted on Reel
  • Packaging Quantity 600
  • Comment Inward boardlocks
5406721-4 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Latch Orientation Inverted - Latch Up
  • Profile Low
  • PCB Termination Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness .76
  • Connector Product Type Connector Assembly
  • PCB Termination Method Surface Mount
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Type Boardlock
  • Boardlock Material Phosphor Bronze
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 1.52
  • Connector Height 12.4
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Method Tape & Reel
  • Packaging Quantity 200
  • Packaging Reel Diameter 56
2-338088-3 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Vertical
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Termination Area Plating Material Tin
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Thickness 1.27
  • Connector Product Type Connector Assembly
  • PCB Termination Method Surface Mount
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PA 4T GF30
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 1.5
  • Connector Height 12.7
  • Operating Temperature Range -45 – 70
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Method Reel
  • Packaging Quantity 500
  • Packaging Reel Diameter 56
  • Comment Embossed tape according to EIA 481-3.
5406721-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Latch Orientation Inverted - Latch Up
  • Profile Low
  • PCB Termination Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness .76
  • Connector Product Type Connector Assembly
  • PCB Termination Method Surface Mount
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • PCB Mount Retention Type Boardlock
  • Boardlock Material Phosphor Bronze
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Gray
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 1.52
  • Connector Height 12.4
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Method Tape & Reel
  • Packaging Quantity 650
  • Packaging Reel Diameter 56
1513431-1 Antennas
  • Connection Type Surface Mount (SMT)
  • Product Type Antenna
  • Bands Single Band
  • Antenna Style Embedded
  • Antenna Type PCB
  • VSWR (Max) <2:1
  • Impedance 50
  • Gain (Max) 2
  • Frequency Band 2400 – 2483.5
  • Weight .5
  • Mounting Style Printed Circuit Board
  • Polarization Linear
  • Region Global
  • Length 12.85
  • Width 3.76
  • Height .79
  • Wireless Standard 802.11 b/g, Bluetooth & ZigBee
  • Wireless Application Bluetooth
  • Packaging Method Tape & Reel
5406514-2 RJ25 Connectors
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Contacts Loaded 6
  • Keyed No
  • Profile Low
  • Latch Orientation Inverted - Latch Up
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.5
  • PCB Termination Area Plating Material Tin over Nickel
  • Connector Product Type Connector Assembly
  • PCB Termination Method Surface Mount
  • Connector Mounting Type Board Mount
  • Panel Mount Feature With
  • Entry Location Side
  • Housing Color Gray
  • Housing Material High Temperature Thermoplastic
  • Centerline (Pitch) 1.02
  • Connector Height 12.95
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape Mounted on Reel
  • Packaging Quantity 200
  • Comment Inward boardlocks
5406545-1 RJ14 Connectors
  • Grounding Options None
  • Modular Jack & Plug Interface Type RJ14
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Keyed No
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Contacts Loaded 4
  • Profile Low
  • Latch Orientation Inverted - Latch Up
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • PCB Termination Area Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • PCB Termination Method Surface Mount
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Housing Color Gray
  • Housing Material High Temperature Thermoplastic
  • Centerline (Pitch) 1.02
  • PCB Tail Length 1.52
  • PCB Thickness (Recommended) 1.57
  • Connector Height 12.4
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape Mounted on Reel
  • Packaging Quantity 600
1-166500-2 Board-to-Board Connector Contacts
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Make First / Break Last No
  • With Insulation Support Yes
  • Body Style Straight
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Termination End Plating Material Gold Flash
  • Contact Retention in Housing Crimp-Snap
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Wire Range .21 – .51
  • Wire Insulation Diameter .91 – 1.37
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • For Use With Pin
  • Packaging Quantity 14000
2-338086-3 RJ25 Connectors
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Port Configuration Single
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Contacts Loaded 6
  • Keyed No
  • Profile Standard
  • Latch Orientation Standard - Latch Down
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Nickel
  • Contact Current Rating (Max) 1.5
  • PCB Termination Area Plating Material Tin over Nickel
  • Connector Product Type Connector Assembly
  • PCB Termination Method Surface Mount
  • Connector Mounting Type Board Mount
  • Panel Mount Feature With
  • Entry Location Top
  • Housing Color Black
  • Housing Material G.F. PA 9T
  • Centerline (Pitch) 1.27
  • Connector Height 12.7
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Piece/Reel
  • Packaging Quantity 750
  • Packaging Reel Diameter 56