200277-4 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Panel
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 50
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 23.24
  • Height 65.86
  • Width 19.05
  • Operating Temperature Range -65 – 125
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Pin Housing
202135-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 41
  • Number of Rows 3
  • Row-to-Row Spacing 3.3
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 23.24
  • Height 68.25
  • Width 11.18
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 116
  • For Use With Receptacle Block 201302
640497-4 Rectangular Power Connectors
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Columns 2
  • Number of Positions 2
  • PCB Mounting Orientation Vertical
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.56
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • PCB Mount Retention Without
  • Mating Retention With
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Nylon
  • Length 11.56
  • Height 13.46
  • Width 19.94
  • PCB Thickness (Recommended) 1.6
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
826852-3 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 10
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 10
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 120 – 200
  • Multiple Contact Types Without
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • PCB Mount Retention Without
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material PA 6.6
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 500
  • For Use With Mates with Plug Housing (Using Pin Contacts)
2-640497-4 Rectangular Power Connectors
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Columns 2
  • Number of Positions 2
  • PCB Mounting Orientation Vertical
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Termination Area Plating Thickness .76
  • Underplate Material Thickness 1.27
  • Wire/Cable Size 26 – 18
  • Wire/Cable Size .129 – .823
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 1.53
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • PCB Mount Retention Without
  • Mating Retention With
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Nylon GF
  • Length 11.56
  • Height 13.46
  • Width 19.94
  • PCB Thickness (Recommended) 1.57
  • Accepts Wire Insulation Diameter Range 10
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
213522-1 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 34
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Cable Diameter (Max) 13.83
  • Height 52.07
  • Width 21.03
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Plug Connector Kit
2-640498-4 Rectangular Power Connectors
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Columns 3
  • Number of Positions 3
  • PCB Mounting Orientation Vertical
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Termination Area Plating Thickness .76
  • Underplate Material Thickness 1.27
  • Wire/Cable Size 26 – 18
  • Wire/Cable Size .129 – .823
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 1.53
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • PCB Mount Retention Without
  • Mating Retention With
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Nylon GF
  • Length 15.75
  • Height 13.46
  • Width 19.94
  • PCB Thickness (Recommended) 1.57
  • Accepts Wire Insulation Diameter Range 11.18
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
640427-2 Rectangular Power Connectors  1
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Rows 1
  • Contact Layout Inline
  • Backwall/Post Interruptions Without
  • Operating Voltage 600
  • Contact Current Rating (Max) 7
  • Contact Retention With
  • Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Mating Area Plating Thickness 80
  • Contact Termination Area Plating Thickness 2.03 – 5.08
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Finish Bright
  • Wire/Cable Size 20
  • Wire/Cable Size .5 – .6
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Type Locking Lance
  • Strain Relief With
  • Mating Alignment Without
  • Mating Retention Type Locking Ramp
  • PCB Mount Retention Without
  • Mating Retention With
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-2
  • Housing Color Yellow
  • Housing Material Nylon
  • Wire/Cable Installation Type Closed End
  • Cable Exit Angle 90°
  • Housing Style Standard Profile
  • Length 7.92
  • Height 9.02
  • Accepts Wire Insulation Diameter Range 2.41
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box & Carton
  • Packaging Quantity 500
  • For Use With MTA .156 Header
350784-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Contact Type Pin
  • Number of Positions 15
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Contact Layout Matrix
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Panel Mount Feature Type Patch & Tabs
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon GF
  • Length 33.02
  • Height 27.43
  • Panel Thickness .76 – 2.29
  • Width 20.32
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Plug
926307-3 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Number of Positions 6
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Panel Mount Feature Type Patch & Tabs
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Material PA 6.6
  • Panel Thickness .76 – 2.29
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 1200
  • For Use With Universal MATE-N-LOK Plug
200512-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 26
  • Number of Rows 4
  • Row-to-Row Spacing 3.3
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.3
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 23.34
  • Height 41.4
  • Width 14.22
  • Operating Temperature Range -65 – 125
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 152
  • For Use With Pin Housing
350585-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .25
  • Contact Layout Matrix
  • Operating Voltage 600
  • Contact Current Rating (Max) 10
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Thickness 2.54
  • Underplate Material Thickness 1.27
  • Multiple Contact Types Without
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.05
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • PCB Mount Retention Without
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Mates with Plug Housing (Using Socket Contacts)
173926-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 4
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 500
  • Contact Current Rating (Max) 15
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 78.73
  • Contact Termination Area Plating Thickness .5
  • Multiple Contact Types Without
  • Termination Method to PC Board Through Hole - Press-Fit
  • Termination Post/Tail Length 5
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Type Through Hole
  • Mating Retention Type Positive Lock
  • PCB Mount Retention Without
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Polyester - GF
  • Length 29.21
  • Height 15.85
  • Width 7.6
  • Operating Temperature Range -25 – 85
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 110
  • For Use With Mates with Plug Housing (Using Socket Contacts)
1-480276-0 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .24
  • Operating Voltage 250
  • Contact Retention Without
  • Panel Mount Feature Without
  • Centerline (Pitch) 5.1
  • UL Flammability Rating UL 94V-2
  • Housing Material Nylon
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Socket (Plug) Housing
643228-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 3
  • PCB Mounting Orientation Right Angle
  • Number of Power Positions 3
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Multiple Contact Types Without
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.7
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Type Mounting Holes
  • Mating Retention Type Positive Lock
  • PCB Mount Retention With
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon
  • PCB Thickness (Recommended) 3.18
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 280
  • For Use With Mates with Plug Housing (Using Pin Contacts)
3-350943-0 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 3
  • PCB Mounting Orientation Right Angle
  • Number of Power Positions 3
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Contact Termination Area Plating Thickness 2.54
  • Underplate Material Thickness 1.27
  • Multiple Contact Types Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.05
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Type Mounting Holes
  • Mating Retention Type Positive Lock
  • PCB Mount Retention With
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon
  • Length 20.32
  • Height 9.14
  • PCB Thickness (Recommended) 1.57
  • Width 17.27
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box & Carton
  • Packaging Quantity 280
  • For Use With Universal MATE-N-LOK Plug Housing
350711-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .25
  • Contact Layout Matrix
  • Operating Voltage 250
  • Contact Current Rating (Max) 10
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Thickness 2.54
  • Underplate Material Thickness 1.27
  • Multiple Contact Types Without
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • PCB Mount Retention Without
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon
  • Length 20.32
  • Width 13.97
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Mates with Plug Housing (Using Socket Contacts)
350735-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 12
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Contact Layout Matrix
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon GF
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR16455
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
1-640520-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 6
  • Number of Signal Positions 6
  • Number of Rows 3
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 4.19
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Length 21.34
  • Height 12.95
  • Width 21.34
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1500
770022-1 Rectangular Power Connectors  1
  • Assembly or Kit Kit
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 12
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Contact Layout Matrix
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon GF
  • Length 26.67
  • Width 22.99
  • Operating Temperature Range -55 – 120
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Standard Universal MATE-N-LOK Connectors