2120325-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Selectively Loaded No
  • Number of Positions 19
  • Number of Signal Positions 5
  • Operating Voltage 900
  • Multiple Contact Types With
  • Contact Layout Staggered
  • Connector Mounting Type Motor
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Length 41.5
  • Height 16.3
  • Width 22.3
  • Circuit Application Power & Signal
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 30
2120320-1 Rectangular Power Connectors  1
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Motor
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Positions 19
  • Number of Signal Positions 5
  • Operating Voltage 900
  • Multiple Contact Types With
  • Contact Layout Staggered
  • Connector Mounting Type Motor
  • Housing Color Black
  • Housing Material PBT GF30
  • Length 41.5
  • Height 33
  • Width 22.3
  • Circuit Application Power & Signal
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 30