1-1489715-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Columns 3
  • Number of Positions 3
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 16
  • Contact Termination Area Plating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Termination Area Plating Thickness 1.27
  • Contact Design Tuning Fork
  • Contact Base Material Copper Alloy
  • Termination Method to PC Board Through Hole - Press-Fit
  • Termination Post/Tail Length 4.45
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Strain Relief Without
  • PCB Mount Retention With
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Cable Exit Angle 180°
  • Length 19.04
  • Height 11.07
  • Width 17
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Special Features Hot Pluggable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Box & Tube