1674320-1 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Wire-to-Motor
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 8
  • Number of Rows 2
  • Row-to-Row Spacing 2.4
  • Seal Type Wire Rubber Packing
  • Operating Voltage 10
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Wire/Cable Size 22 – 26
  • Wire/Cable Size .12 – .3
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Motor
  • Strain Relief With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Screw
  • Mating Retention With
  • Centerline (Pitch) 2
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Polyester GF
  • Length 30
  • Height 13
  • Width 23
  • Accepts Wire Insulation Diameter Range 1 – 1.2
  • Operating Temperature Range -30 – 105
  • Shielded No
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Appropriate Motor Connector
2108418-1 Rectangular Power Connectors  1
  • Assembly or Kit Kit
  • Product Type Housing
  • Connector System Wire-to-Motor
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Selectively Loaded No
  • Number of Positions 9
  • Operating Voltage 10
  • Multiple Contact Types Without
  • Connector Mounting Type Motor
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Length 23.2
  • Height 6.5
  • Width 18.2
  • Operating Temperature Range -30 – 105
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3
  • Packaging Method Bag
  • Packaging Quantity 400
  • For Use With Appropriate Motor Connector
2108422-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Motor
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Selectively Loaded No
  • Number of Positions 9
  • Number of Rows 2
  • Row-to-Row Spacing 2.4
  • Operating Voltage 10
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Connector Mounting Type Motor
  • Centerline (Pitch) 2
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PA 66
  • Length 11.2
  • Height 7.6
  • Width 9.8
  • Operating Temperature Range -30 – 105
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3
  • Packaging Method Bag
  • Packaging Quantity 2500
  • For Use With Appropriate Motor Connector
2201825-1 Rectangular Power Connectors  1
  • Assembly or Kit Kit
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Motor
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Positions 9
  • Row-to-Row Spacing 2.4
  • Seal Type Wire Rubber Packing
  • Operating Voltage 10
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Connector Mounting Type Motor
  • Centerline (Pitch) 2
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Length 31.1
  • Height 16.5
  • Width 24.6
  • Accepts Wire Insulation Diameter Range 1.2
  • Operating Temperature Range -30 – 105
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3
  • Packaging Method Box
  • Packaging Quantity 100
  • For Use With Appropriate Motor Connector