1-608017-4 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Columns 4
  • Number of Positions 36
  • Number of Rows 9
  • Operating Voltage 250
  • Termination Post & Tail Length 3.81
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Positive Lock
  • Housing Color Red
  • PCB Thickness (Recommended) 1.78
  • Packaging Method Bag
293733-1 Rectangular Power Connectors  1
  • Product Type Accessory
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 8
  • Number of Power Positions 8
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Nylon
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag/Box