213294-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 34
  • Panel Mount Feature Without
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Width 19.05
  • Length 23.24
  • Height 50.8
  • Operating Temperature Range -55 – 150
  • Packaging Method Box & Carton
  • Packaging Quantity 85
213523-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 34
  • Panel Mount Feature Without
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Width 19.05
  • Length 23.24
  • Height 50.8
  • Operating Temperature Range -55 – 150
  • Packaging Method Box & Carton
  • Packaging Quantity 85