213524-8 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 34
  • PCB Mounting Orientation Vertical
  • Thread Size 6-32 UNC-2B
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Termination Method to Wire/Cable Solder
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.3
  • Panel Mount Feature Without
  • Contact Retention Type Locking Spring
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention Type Jackscrews - Fixed
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 50.8
  • Height 23.24
  • Width 19.05
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Shielded No
  • Packaging Method Box
  • Packaging Quantity 32
  • For Use With Standard Connectors
1318699-5 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Columns 4
  • Number of Positions 24
  • Number of Rows 6
  • Operating Voltage 250
  • Termination Post/Tail Length 3.81
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • Mating Retention With
  • Housing Color Red
  • PCB Thickness (Recommended) 1.78
  • Packaging Method Bag
1318699-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Columns 3
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 250
  • Termination Post/Tail Length 3.81
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • Mating Retention With
  • Housing Color Red
  • PCB Thickness (Recommended) 1.78
  • Packaging Method Bag
1318699-2 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Columns 2
  • Number of Positions 6
  • Number of Rows 3
  • Operating Voltage 250
  • Termination Post/Tail Length 3.81
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • Mating Retention With
  • Housing Color Red
  • PCB Thickness (Recommended) 1.78
  • Packaging Method Bag
213809-7 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 34
  • PCB Mounting Orientation Vertical
  • Thread Size 6-32 UNC-2A
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Termination Method to Wire/Cable Solder
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 1.4
  • Panel Mount Feature Without
  • Contact Retention Type Locking Spring
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention Type Jackscrews - Fixed
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Polyester GF
  • Length 50.8
  • Height 23.24
  • Width 19.05
  • Operating Temperature Range -55 – 130
  • Sealed Condition Not Sealed
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 32
  • For Use With Standard Connectors
443537-1 Rectangular Power Connectors
  • Header Type Breakaway
  • Product Type Header
  • Housing Type Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Selectively Loaded Yes
  • Number of Positions 8
  • PCB Mounting Orientation Right Angle
  • Number of Rows 2
  • Row-to-Row Spacing 2
  • Post Numbers Omitted 1, 8
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54
  • Contact Base Material Brass
  • Termination Method to PC Board Through Hole
  • Termination Post/Tail Length 3.18
  • Mating Alignment Type Keyed
  • PCB Mount Retention Without
  • Centerline (Pitch) 2
  • UL Flammability Rating UL 94V-0
  • Housing Material Thermoplastic
  • Mating Post Length 4
  • PCB Thickness (Recommended) 1.57
  • Packaging Method Package
  • Packaging Quantity 500