5794176-5 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 12
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 0
  • Number of Signal Positions 12
  • Number of Rows 2
  • Row-to-Row Spacing 5.5
  • Operating Voltage 600
  • Contact Current Rating (Max) 9
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Signal Contact Base Material Brass
  • Contact Termination Area Plating Thickness 3.81 – 8.89
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.48
  • PCB Mount Retention Type Flange w/Mounting Holes
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material PBT GF
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Box
  • Packaging Quantity 50
  • Positions Unloaded 12