2232521-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 12
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 0
  • Number of Signal Positions 12
  • Number of Rows 2
  • Row-to-Row Spacing .217
  • Board-to-Board Configuration Vertical
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Signal Contact Base Material Brass
  • Termination Method to PC Board Through Hole - Solder
  • PCB Mount Retention Without
  • Centerline (Pitch) 2
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 125
  • Sealed Condition Not Sealed
  • Circuit Application Signal
  • Packaging Method Box
794318-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 4
  • Number of Rows 2
  • Row-to-Row Spacing .216
  • Operating Voltage 250
  • Contact Retention Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material PBT
  • Length 19.6
  • Width 15.86
  • Height 15.1
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Insertion Force 3.25
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard CSA
  • VDE Tested Yes
  • Packaging Method Package
  • Packaging Quantity 1
794396-3 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .216
  • Operating Voltage 600
  • Contact Current Rating (Max) 3
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Signal Contact Base Material Brass
  • Multiple Contact Types Without
  • Termination Method to PC Board Through Hole - Solder
  • Strain Relief Without
  • PCB Mount Retention Type Flange w/Mounting Holes
  • PCB Mount Retention Without
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Material PBT
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 50
  • Positions Unloaded None