1934142-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 48
  • Number of Power Positions 0
  • Number of Signal Positions 48
  • Number of Rows 6
  • Row-to-Row Spacing 5.3
  • Operating Voltage 600
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.4
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT
  • Length 56.4
  • Width 37.5
  • Height 25
  • Agency/Standard CSA
  • VDE Tested Yes
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
1934144-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 48
  • Number of Power Positions 0
  • Number of Signal Positions 48
  • Number of Rows 6
  • Row-to-Row Spacing 5.3
  • Operating Voltage 600
  • Centerline (Pitch) 4.4
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT
  • Length 36.8
  • Width 25.5
  • Height 40.78
  • Operating Temperature Range -40 – 105
  • Agency/Standard CSA
  • VDE Tested No
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
1934145-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 66
  • Number of Power Positions 0
  • Number of Signal Positions 66
  • Number of Rows 6
  • Row-to-Row Spacing 5.3
  • Operating Voltage 600
  • Centerline (Pitch) 4.4
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT
  • Length 50
  • Width 40.78
  • Height 25.5
  • Agency/Standard CSA
  • VDE Tested Yes
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1