6469602-3 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • PCB Mounting Orientation Right Angle
  • Number of Power Positions 9
  • Number of Signal Positions 20
  • Operating Voltage 600
  • Signal Contact Base Material Copper Alloy
  • Termination Post/Tail Length 5.34
  • Mating Retention Type Jacksocket
  • PCB Mount Retention Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Packaging Method Tray
  • Packaging Quantity 25
  • Positions Unloaded None