213300-7 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 34
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Cable Diameter (Max) 7.62
  • Width 21.03
  • Length 52.07
  • Operating Temperature Range -55 – 150
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Receptacle Connector Kit