1663883-1 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Number of Positions 6
  • Operating Voltage 6000
  • Wire/Cable Size 24
  • Wire/Cable Size .2
  • Termination Method to Wire/Cable Preterminated Flying Leads
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Bulkhead
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Jackscrew
  • Housing Material Aluminum
  • Cable Exit Angle 180°
  • Shielded No
  • Wire Color Red