205607-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Panel
  • Sealable No
  • Contact Type Pin
  • Number of Positions 15
  • Number of Rows 5
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Width 14.5
  • Length 23.24
  • Height 41.4
  • Operating Temperature Range -55 – 150
  • Packaging Method Box & Carton
  • Packaging Quantity 152
  • For Use With Receptacle Block 205606-3