180934-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 4
  • Panel Mount Feature Without
  • UL Flammability Rating UL 94V-0
  • Housing Color Green
  • Housing Material Polycarbonate GF20
  • Width 20.3
  • Length 23.3
  • Height 5.1
  • Sealed Condition Not Sealed
  • Packaging Method Carton
  • Packaging Quantity 3000
  • For Use With Receptacle Housing