1586305-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Positions 9
  • Number of Rows 3
  • Row-to-Row Spacing .24
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.1
  • UL Flammability Rating UL 94V-2
  • Housing Color Black
  • Housing Material Nylon
  • Length 19.18
  • Height 24.13
  • Panel Thickness 1.02 – 1.78
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • CSA Rating Certified
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Pin (Cap) Housing