200686-1 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief With
  • Strain Relief Type Short
  • Cable Exit Angle 180°
  • Material Stainless Steel
  • Mounting Hardware U Bolt, Wire Guide, Protection Sleeve and Nut
  • Hardware Type Strain Relief Clamp
  • Mounting Bracket Material Steel
  • Mounting Bracket Plating Material Nickel
  • Cable Opening Diameter 13.46 x 8.51
  • Width 15.88
  • Length 28.58
  • Height 31.75
  • For Use With 14-Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
200870-1 Rectangular Connector Hardware
  • Thread Size 6-32 [M3.5 x .6]
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Mounting Hardware Jackscrew Pin and Jackscrew Tip Female
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Short
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 7.92
  • Length 27.89
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
200868-1 Rectangular Connector Hardware
  • Thread Size 6-32 UNC-2A
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Mounting Hardware Jackscrew Pin and Jackscrew Tip Male
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Short
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 7.92
  • Length 27.89
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
201047-2 Rectangular Connector Hardware
  • Thread Size 6-32
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Width 6.48
  • Length 20.19
  • Height 7.35
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Hardware supplied unassembled.
201828-1 Rectangular Connector Hardware
  • Thread Size 6-32
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Mounting Hardware Jackscrew Tip Female and Spirol Pin
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Short-Short
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 4.75
  • Length 30.48
  • Height 4.75
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
202119-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Carbon Steel
  • Pin Hood Type External Closed End
  • Hardware Type Pin Hood
  • Width 35.56
  • Length 78.74
  • Height 18.24
  • For Use With 104 Cf Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
201845-2 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief With
  • Strain Relief Type Long
  • Cable Exit Angle 180°
  • Mounting Hardware U Bolt, Wire Guide, Protection Sleeve and Nut
  • Hardware Type Strain Relief Clamp
  • Mounting Bracket Material Stainless Steel
  • Mounting Bracket Plating Material Nickel
  • Cable Opening Diameter 19.81 x 12.83
  • Width 19.05
  • Length 69.44
  • Height 41.28
  • For Use With 15 Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
203535-2 Rectangular Connector Hardware
  • Thread Size 6-32
  • Product Type Hardware
  • Strain Relief Without
  • Mounting Hardware Jackscrew Tip Male, Spirol Pin and Washer
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Short-Short
  • Jackscrew Finish Trivalent Chromate
  • Jackscrew Material Zinc Alloy
  • Width 4.75
  • Length 34.65
  • Height 4.75
  • For Use With Female Jackscrew Assembly
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
170987-1 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Style One Piece
  • Width 5.58
  • Length 21.3
  • Height 5.58
  • For Use With Pin Housing
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Mate with 170986-1
201827-1 Rectangular Connector Hardware
  • Thread Size 6-32
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Mounting Hardware Jackscrew Tip Male, Spirol Pin and Washer
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Short-Short
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 4.75
  • Length 29.95
  • Height 4.75
  • For Use With 15,16,and 42-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
203618-1 Rectangular Connector Hardware
  • Thread Size 6-32 [M3.5 x .6]
  • Product Type Hardware
  • Strain Relief Without
  • Material Stainless Steel
  • Mounting Hardware Jackscrew Tip Male and Spirol Pin
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Short
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 7.92
  • Length 47.19
  • Height 7.92
  • For Use With Female Jackscrew Assembly
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
201092-4 Rectangular Connector Hardware
  • Thread Size 4-40 UNC-2A
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Material Stainless Steel
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Finish None
  • Jackscrew Material Stainless Steel
  • Width 5.72
  • Length 20.62
  • Height 5.72
  • For Use With Turnable Jackscrew
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
201089-4 Rectangular Connector Hardware
  • Thread Size 6-32 [M3.5 x .6]
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Material Stainless Steel
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Material Stainless Steel
  • Width 5.72
  • Length 21.26
  • Height 5.72
  • For Use With 6, 14, 20, 26, 34, 41, 50, 75 and 104 Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.