DK-621-0440-4P Data Bus Connectors
  • Connector Type Jack
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Contact Type Pin
  • Connection Type Solder
  • Polarization (Bayonet Style) D
  • Operating Temperature (Max) 125
DK-621-0434-1S Data Bus Connectors
  • Connector Type Jack
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Contact Type Socket
  • Connection Type Solder
  • Polarization (Bayonet Style) A
  • Operating Temperature (Max) 125
DK-621-0433-1P Data Bus Connectors
  • Connector Type Plug
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Contact Type Pin
  • Connection Type Solder
  • Polarization (Bayonet Style) A
  • Operating Temperature (Max) 125
DK-621-0412-P Data Bus Connectors
  • Connector Type Jack
  • Connector Style Threaded
  • Product Type Data Bus Component
  • Contact Type Pin
  • Connection Type Solder
  • Operating Temperature (Max) 125
DK-621-0439-4S Data Bus Connectors
  • Connector Type Plug
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Contact Type Socket
  • Connection Type Solder
  • Polarization (Bayonet Style) D
  • Operating Temperature (Max) 125
D-602-0126 Data Bus Connectors
  • Product Type Data Bus Component
  • Contact Type Pin
  • Connection Type Solder
  • Operating Temperature (Max) 125
DK-621-0411-S Data Bus Connectors
  • Connector Type Plug
  • Connector Style Threaded
  • Product Type Data Bus Component
  • Contact Type Socket
  • Connection Type Solder
  • Operating Temperature (Max) 125
44AM1131-16-MST3-9CS2275 Multicore Cable  1
  • Cable Type Spec 44
  • Shielded Yes
  • Cable Style Round Braided Shielded & Jacketed
  • Product Type Cable
  • Product Classification High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 3
  • Voltage Rating 600
  • Shield Material Tin-Plated Copper
  • Jacket Color White
  • Conductor Material Tin-Coated Copper
  • Strand Size 29
  • Overall Outside Diameter 4.85
  • Wire Size 16
  • Wire Diameter 1.83
  • Operating Temperature Range -65 – 150
82A0111-8-9 Power Cable  1
  • Cable Type Power
  • Insulation Style Double
  • Cable Style Primary
  • Product Type Wire
  • Product Classification Wire - Spec 80 (FlexLine)
  • Wall Type Single
  • Number of Strands 665
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Modified Flexible ETFE
  • Jacket Color White
  • Wire Color WT
  • Conductor Material Tin-Plated Copper
  • Strand Size 36
  • Wire Size 8
  • Wire Size 8.37
  • Length 50
  • Operating Temperature Range -65 – 150
  • Wire Class Equipment
  • Packaging Method Reel
10613-24-9 High Speed Digital & Data Cable
  • Cable Type Cheminax
  • Product Type Cable
  • Cable Style Twisted Pair
  • Product Classification Cable - Coaxial
  • Impedance 77
  • Jacket Material Radiation-Crosslinked, Modified ETFE
  • Conductor Material Silver-Plated High Strength Copper
  • Jacket Color White
  • Shield Material Tin-Plated Copper
  • Wire Size 24
  • Wire Diameter .64
  • Overall Outside Diameter 3.71
  • Dielectric Diameter 1.22
  • Wire Size .2047
  • Operating Temperature Range -65 – 200
2019E0309-0 Sensor Cable
  • Number of Components 2
  • Operating Temperature Range -55 – 125
  • Chemical Resistance Various Automotive Fluids
  • Packaging Method Reel
55A1111-20-9-9CS2275 Multicore Cable
  • Cable Type Spec 55
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Shield Diameter 1.75
  • Jacket Color White
  • Wire Color White
  • Conductor Material Tin-Plated Copper
  • Conductor Diameter 1.01
  • Strand Size 32
  • Overall Outside Diameter 2.13
  • Wire Size 20
  • Wire Size .503
  • Wire Diameter 1.27
  • Operating Temperature Range -65 – 150
  • Wire Source United States
22759/43-22-9 Hook Up Wire
  • Cable Type Spec 55A
  • Cable Style Primary
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Product Type Cable
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Wire Color White
  • Strand Size 34
  • Wire Size 22
  • Wire Size .33
  • Insulation Thickness .077
  • Wire Diameter 1.09
  • Conductor Diameter .79
  • Overall Outside Diameter 1.27
  • Operating Temperature Range -65 – 200
  • Wire Source United States
44A0121-22-9/96CS2275 Twisted Pair Cable  1
  • Cable Type Spec 44
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Extruded Polyalkene
  • Conductor Material Tin-Coated Copper
  • Wire Size 22
  • Wire Size .33
  • Operating Temperature Range -65 – 150
44AM1111-22-9-9CS2275 Multicore Cable
  • Cable Type Spec 44
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Shield Material Copper
  • Shield Diameter 1.65
  • Jacket Color White
  • Wire Color White
  • Conductor Material Tin-Plated Copper
  • Conductor Diameter .79
  • Strand Size 34
  • Overall Outside Diameter 2.01
  • Wire Size 22
  • Wire Size .3255
  • Wire Diameter 1.19
  • Operating Temperature Range -65 – 150
  • Wire Source United States
44AM1121-16-9/96-9CS2275 Multicore Cable
  • Cable Type Spec 44
  • Shielded Yes
  • Cable Style Round Braided Shielded & Jacketed
  • Product Type Cable
  • Product Classification High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 2
  • Voltage Rating 600
  • Shield Material Tin-Plated Copper
  • Jacket Color White
  • Wire Color White with Blue Stripe
  • Conductor Material Tin-Plated Copper
  • Shield Size 38
  • Strand Size 29
  • Overall Outside Diameter 4.55
  • Wire Size 16
  • Wire Diameter 1.83
  • Operating Temperature Range -65 – 150
44AM1121-18-9/96-9CS2275 Multicore Cable
  • Cable Type Spec 44
  • Shielded Yes
  • Cable Style Round Braided Shielded & Jacketed
  • Product Type Cable
  • Product Classification High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 2
  • Voltage Rating 600
  • Shield Material Tin-Plated Copper
  • Jacket Color White
  • Wire Color White with Blue Stripe
  • Conductor Material Tin-Coated Copper
  • Strand Size 30
  • Overall Outside Diameter 4.14
  • Wire Size 18
  • Wire Diameter 1.65
  • Operating Temperature Range -65 – 150
55A1122-22-9/96-9CS2275 Multicore Cable
  • Cable Type Spec 55
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 2
  • Voltage Rating 600
  • Shield Material Silver-Coated Copper
  • Shield Diameter 2.64
  • Insulation Material Radiation-Crosslinked, Modified ETFE
  • Jacket Color White
  • Wire Color White with Blue Stripe
  • Conductor Material Silver-Coated Copper
  • Conductor Diameter .79
  • Strand Size 34
  • Overall Outside Diameter 3.02
  • Wire Size 22
  • Wire Size .326
  • Wire Diameter 1.09
  • Operating Temperature Range -65 – 200
  • Wire Source United States
D-500-L458-3-613-240 Data Bus Couplers
  • Coupler Type Ultra-Lightweight In-Line Microcoupler
  • Cable Type 10613 (Double Optimized Shield Cable)
  • Product Type Data Bus Component
  • Number of Stubs 3
  • Eyelet Without
  • Design With Internal Terminator but with Reverse Bus
  • Connection Type Solder
  • Cable Length 6096
  • Operating Temperature (Max) 150
DK-621-0440 Data Bus Connectors
  • Connector Type Jack
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Connection Type Solder
  • Polarization (Bayonet Style) D
  • Operating Temperature (Max) 125