4-1197382-6 Rectangular Contact Inserts
  • Product Type Contact Insert
  • Shell Size 25.4 [1]
  • Number of Positions 20
  • Keying A/B
  • Insert Style Pin
  • Interfacial Seal With
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet With
  • Color Black
  • Insert Type Environmental
  • Contact Type Pin
  • Accepts Wire Insulation Diameter Range .762 – 1.651
S02-07-R-3 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color Orange
  • Termination Method Solder
  • Jacket Outside Diameter 2.65
  • Expanded Inside Diameter (Min) 2.65
  • Recovered Inside Diameter (Max) 1.4
  • Shield Outside Diameter (Min) 1.4
  • Dielectric Outside Diameter (Max) .75
  • Pre-Installed Lead Wire Size .38
  • Overall Length 16.5
  • Pre-Installed Lead Wire Size 22
  • Pre-Installed Lead Wire Size 754
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 105
  • Government Qualified Yes
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) AS83519/2
1-1196763-1 Rectangular Contact Inserts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact Insert
  • Shell Size 50.8 [2]
  • Number of Positions 40
  • Keying A
  • Insert Style Pin
  • Interfacial Seal With
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet Without
  • Color Black
  • Insert Type Environmental
  • Contact Type Pin
  • For Use With Round Wire
MTCB1X-105-XXX Rectangular Contact Inserts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact Insert
  • Shell Size 25.4 [1]
  • Number of Positions 10
  • Keying A
  • Insert Style Pin
  • Interfacial Seal With
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet Without
  • Color Black
  • Insert Type Environmental
  • Contact Type Pin
  • For Use With Round Wire
D-150-0178 Splices
  • Product Type SolderShield Splice Kit
  • Sealable Yes
  • Splice Type One-to-One Splice
  • Serrated No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Multi-Conductor
  • Insulated Yes
  • Number of Conductors 3
  • Splice Configuration Single to Single
  • Splice Material Copper Alloy
  • Color Red
  • Weight per Piece 8.42
  • Plating Material Tin/Silver
  • Terminal & Splice Style Splice
  • Termination Method Crimp
  • Wire Size 20 – 26
  • Wire Size .5 – .14
  • Overall Length 105.92
  • Operating Temperature Range -55 – 150
  • Cable Temperature Rating 135
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Package
  • Packaging Quantity 10
DK-602-0156-N-3 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Twisted Pair
  • Contact Style Pin
  • Contact Size 8
  • Termination Method Solder
  • Operating Temperature (Max) 150
  • Government Qualified No
  • Military Standard MIL-C-38999 I, III, IV
  • Comment Data Bus Contacts
MTC100-JA1-P14 Rectangular Contact Inserts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact Insert
  • Shell Size 25.4 [1]
  • Number of Positions 10
  • Keying A
  • Insert Style Pin
  • Interfacial Seal With
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet Without
  • Color Black
  • Insert Type Environmental
  • Contact Type Pin
  • For Use With Round Wire
7-1194775-9 Rectangular Contact Inserts
  • Product Type Contact Insert
  • Shell Size 50.8 [2]
  • Number of Positions 20
  • Keying A/B
  • Insert Style Pin
  • Interfacial Seal With
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet With
  • Color Black
  • Insert Type Environmental
  • Contact Type Pin
  • Accepts Wire Insulation Diameter Range .762 – 1.651
D-150-0708-4 Splices  1
  • Product Type Crimp Splice
  • Sealable Yes
  • Splice Type SolderShield
  • Serrated No
  • Insulated Yes
  • Splice Capacity 2
  • Splice Features Non-Serrated
  • Splice Material Copper Alloy
  • Color Black
  • Terminal & Splice Style Splice
  • Wire Size 304 – 1510
  • Overall Length 177.8
  • Operating Temperature Range -65 – 125
  • Packaging Method Bag/Box
MTC50-YB2-016 Rectangular Contact Inserts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact Insert
  • Shell Size 50.8 [2]
  • Number of Positions 40
  • Keying B
  • Insert Style Socket
  • Interfacial Seal Without
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet Without
  • Color Black
  • Insert Type Environmental
  • Contact Type Socket
  • For Use With Round Wire
MTC50-YA2-016 Rectangular Contact Inserts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact Insert
  • Shell Size 50.8 [2]
  • Number of Positions 40
  • Keying A
  • Insert Style Socket
  • Interfacial Seal Without
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet Without
  • Color Black
  • Insert Type Environmental
  • Contact Type Socket
  • For Use With Round Wire
3-1195039-3 Rectangular Contact Inserts
  • Product Type Contact Insert
  • Shell Size 50.8 [2]
  • Number of Positions 20
  • Keying A/B
  • Insert Style Pin
  • Interfacial Seal With
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet With
  • Color Black
  • Insert Type Environmental
  • Contact Type Pin
  • Accepts Wire Insulation Diameter Range .762 – 1.651
D-602-0147 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Twisted Pair
  • Contact Style Socket
  • Contact Size 12
  • Termination Method Solder
  • Wire Size Range 22 – 26
  • Wire Size Range .34 – .14
  • Operating Temperature (Max) 150
  • Government Qualified No
  • Military Standard MIL-C-38999 I, III, IV
601036-000 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Socket
  • Contact Size 16
  • Termination Method Solder
  • Wire Size Range 26 – 32
  • Wire Size Range .14 – .03
  • Operating Temperature (Max) 125
  • Government Qualified No
  • Military Standard MIS-20065
601101-000 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Twisted Pair
  • Contact Style Pin
  • Contact Size 12
  • Termination Method Solder
  • Wire Size Range 24 – 26
  • Wire Size Range .16 – .14
  • Operating Temperature (Max) 130
  • Government Qualified No
  • Military Standard MIL-DTL-26482 II
D-150-9134 Splices
  • Product Type Splice
  • Sealable Yes
  • Splice Type SolderShield
  • Wire/Cable Type Multi-Conductor
  • Insulated Yes
  • Number of Conductors Two-conductor cable
  • Splice Material Copper Alloy
  • Color Black
  • Plating Material Nickel
  • Terminal & Splice Style Splice
  • Overall Length 150.5
  • Operating Temperature Range -55 – 150
S02-08-R-3 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Splice Type Shield Terminator
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color Orange
  • Termination Method Solder
  • Jacket Outside Diameter 4.3
  • Expanded Inside Diameter (Min) 4.3
  • Recovered Inside Diameter (Max) 2.15
  • Shield Outside Diameter (Min) 2.15
  • Dielectric Outside Diameter (Max) 1.25
  • Pre-Installed Lead Wire Size .38
  • Overall Length 16.5
  • Pre-Installed Lead Wire Size 22
  • Pre-Installed Lead Wire Size 754
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 105
  • Government Qualified Yes
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) AS83519/2
152339-000 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Socket
  • Contact Size 8
  • Termination Method Solder
  • Operating Temperature (Max) 125
  • Government Qualified No
  • Military Standard MIL-DTL-38999 I, III, IV
052433-000 Splices
  • Product Type SolderShield Splice Kit
  • Sealable Yes
  • Splice Type One-to-One Splice
  • Wire/Cable Type Multi-Conductor
  • Insulated Yes
  • Number of Conductors Two-conductor cable
  • Splice Material Copper Alloy
  • Color Yellow
  • Plating Material Tin/Silver
  • Terminal & Splice Style Splice
  • Wire Size 14 – 14
  • Wire Size 2.5
  • Overall Length 105.92
  • Operating Temperature Range -55 – 150
355956-000 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Pin
  • Contact Size 16
  • Termination Method Solder
  • Operating Temperature (Max) 125
  • Government Qualified No
  • Military Standard MIL-DTL-83527