T14-23FR Breakouts/Transitions
  • Molded Part Shape Breakout
  • Product Type Molded Part
  • Molded Part Type Cable Breakout
  • Size Code 14-23
  • Number of Branches/Legs 3
  • Adhesive Pre-Coat Yes
  • Material Modified Polyolefin
  • Pliancy Semi-Rigid
  • Material Code 3
  • Inside Diameter Range (Body) 17.78 – 30.48
  • Inside Diameter Range (Leg 1) 4.57 – 12.7
  • Inside Diameter Range (Leg 2) 4.57 – 12.7
  • Inside Diameter Range (Leg 3) 4.57 – 12.7
  • Operating Temperature Range -55 – 90
  • Power Cable Accessory No
  • Government Qualified No
  • Adhesive Options /97 Precoat
  • Adhesive Type Good Water Blocking Pre-Coat Adhesive
  • Breakout Angle Straight
  • Adhesive Code 97
T3-9FR Breakouts/Transitions
  • Molded Part Shape Breakout
  • Product Type Molded Part
  • Molded Part Type Cable Breakout
  • Size Code 3-9
  • Number of Branches/Legs 3
  • Adhesive Pre-Coat Yes
  • Material Modified Polyolefin
  • Pliancy Semi-Rigid
  • Material Code 3
  • Inside Diameter Range (Body) 9.14 – 22.86
  • Inside Diameter Range (Leg 1) 2.29 – 8.38
  • Inside Diameter Range (Leg 2) 2.29 – 8.38
  • Inside Diameter Range (Leg 3) 2.29 – 8.38
  • Operating Temperature Range -55 – 90
  • Power Cable Accessory No
  • Government Qualified No
  • Adhesive Options /97 Precoat
  • Adhesive Type Good Water Blocking Pre-Coat Adhesive
  • Breakout Angle Straight
  • Adhesive Code 97
381A301-71/86-0 Breakouts/Transitions
  • Molded Part Shape One to Two Cables
  • Product Type Molded Part
  • Molded Part Type Transition
  • Profile Slimline
  • Size Code 01
  • Number of Branches/Legs 2
  • Material Systems Code 10
  • Adhesive Pre-Coat Yes
  • Transition Type Y-Transition
  • Material Modified Polyolefin
  • Pliancy Flexible
  • Material Code 71
  • Inside Diameter Range (Body) 6.6 – 19.8
  • Inside Diameter Range (Leg 1) 6.6 – 13.2
  • Inside Diameter Range (Leg 2) 6.6 – 13.2
  • Operating Temperature Range -55 – 105
  • Power Cable Accessory No
  • Government Qualified No
  • Wire/Cable OD 10
  • Wire/Cable Main Branch OD 10
  • Wire/Cable Sm Branch OD 10
  • Fluid/Chemical Resistance Occasional exposure to fluids
  • Special Requirements Flame Retarded
  • Adhesive Options /86 Precoat
  • Adhesive Type High Performance Pre-Coat Adhesive
  • Adhesive Code 86
152339-000 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Socket
  • Contact Size 8
  • Termination Method Solder
  • Operating Temperature (Max) 125
  • Military Standard MIL-DTL-38999 I, III, IV
  • Government Qualified No
222A111-25/86-0 Heat Shrink Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Type Molded Boot
  • Lipped No
  • Material Systems Code 25
  • Adhesive Pre-Coat Yes
  • Material Modified Elastomer
  • Cable Diameter Range 3.8 – 9.9
  • Wire/Cable Outside Diameter .177 in
  • Operating Temperature Range -55 – 105
  • Power Cable Accessory No
  • Government Qualified No
  • Approved Standards BS-G-198-5-DE
  • Fluid/Chemical Resistance Suitable for long term fluid exposure at elevated temperatures
  • Adhesive Options /86 Precoat, -55 – 105°C (-67 – 221°F)
  • Adhesive Type High Performance Pre-Coat Adhesive
202D921-25/86-0 Heat Shrink Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Type Molded Boot
  • Lipped Yes
  • Material Systems Code 25
  • Adhesive Pre-Coat Yes
  • Entry Size (Solid or Fixed Adapter) 4
  • Entry Size (Spin Coupling Adapter) 5 – 7
  • Material Modified Elastomer
  • Cable Diameter Range 2.1 – 4.5
  • Wire/Cable Outside Diameter .09 in
  • Operating Temperature Range -55 – 105
  • Power Cable Accessory No
  • Government Qualified No
  • Approved Standards BS-G-198-5-DE
  • Fluid/Chemical Resistance Suitable for long term fluid exposure at elevated temperatures
  • Adhesive Options /86 Precoat, -55 – 105°C (-67 – 221°F)
  • Adhesive Type High Performance Pre-Coat Adhesive
024278-000 Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) .18 in
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/White With Black Stripe
  • Termination Method Solder
  • Jacket Outside Diameter 2.54 – 5.2
  • Conductor Outside Diameter .3 – .7
  • Dielectric Outside Diameter 3.95
  • Dielectric Outside Diameter 3.95
  • Overall Length 17
  • Pre-Installed Lead Wire Size .38
  • Pre-Installed Lead Wire Size 22
  • Resistance Properties Immersion Protection
  • Operating Temperature (Max) 150
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
  • Government Qualified No
D-181-2222-90/9 SolderSleeve Shield Terminators
  • Pre-Installed Lead Yes
  • Wire Size Range 22
  • Wire Size Range .34
  • Operating Temperature (Max) 150
  • Wire Temperature (Max) 125
165805-000 Shielded Contacts
  • Product Type Contact
  • Wire/Cable Type Coaxial
  • Contact Style Pin
  • Contact Size 12
  • Termination Method Solder
  • Wire Size Range 26 – 28
  • Wire Size Range .14 – .08
  • Operating Temperature (Max) 125
  • Military Standard MIL-DTL-38999 I, III, IV
  • Government Qualified No
DK-602-0156-2 Shielded Contacts
  • Product Type Data Bus Component
  • Wire/Cable Type 10613 (Double Optimized Shield Cable)
  • Contact Style Pin
  • Contact Size 8
  • Termination Method Solder
  • Operating Temperature (Max) 150
202A153-25/225-0 Heat Shrink Boots
  • Molded Part Type Molded Boot
  • Lipped No
  • Material Systems Code 25
  • Adhesive Pre-Coat Yes
  • Material Modified Elastomer
  • Cable Diameter Range 8.6 – 26.2
  • Wire/Cable Outside Diameter .39 in
  • Operating Temperature Range -75 – 150
  • Power Cable Accessory No
  • Government Qualified No
  • Approved Standards BS-G-198-5-DE
  • Fluid/Chemical Resistance Suitable for long term fluid exposure at elevated temperatures
  • Adhesive Options /225 Precoat, -75 – 150°C (-103 – 302°F)
  • Adhesive Type Unicure Pre-Coated Epoxy Adhesive
B-040-26-N Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) 2.8 mm
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Blue
  • Termination Method Solder
  • Jacket Outside Diameter 4.4
  • Conductor Outside Diameter .3 – 1.6
  • Dielectric Outside Diameter 2.5
  • Dielectric Outside Diameter 2.5
  • Overall Length 30
  • Pre-Installed Lead Wire Size .15
  • Pre-Installed Lead Wire Size 26
  • Resistance Properties Splash Protection
  • Operating Temperature (Max) 150
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
  • Government Qualified No
342A012-25/225-0 Breakouts/Transitions
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Shape 45° Side-Breakout
  • Product Type Molded Part
  • Molded Part Type Transition
  • Size Code 12
  • Number of Branches/Legs 2
  • Material Systems Code 25
  • Adhesive Pre-Coat Yes
  • Color Black
  • Transition Type Y-Transition
  • Material Modified Elastomer
  • Material Code 25
  • Inside Diameter Range (Body) 6.9 – 13.2
  • Inside Diameter Range (Leg 1) 6.9 – 13.2
  • Inside Diameter Range (Leg 2) 3.6 – 6.6
  • Operating Temperature Range -75 – 150
  • Power Cable Accessory No
  • Government Qualified No
  • Wire/Cable OD 10
  • Wire/Cable Main Branch OD 10
  • Wire/Cable Sm Branch OD 4
  • Fluid/Chemical Resistance Long-term exposure at elevated temps
  • Special Requirements Flame Retarded
  • Adhesive Options /225 Precoat
  • Adhesive Type Unicure Pre-Coated Epoxy Adhesive
  • Breakout Angle 45
  • Comment Use only with DR-25 tubing.
  • Adhesive Code 225
SO63-2-01 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Splice Type Shield Terminator
  • Temperature Indicator Type Fusible Ring
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type Braid Strap
  • Lead Stranding 40x38 AWG
  • Lead Plating Material Nickel
  • Termination Method Solder
  • Jacket Outside Diameter 2.65
  • Expanded Inside Diameter (Min) 2.65
  • Recovered Inside Diameter (Max) .75
  • Dielectric Outside Diameter (Max) .75
  • Overall Length 16.5
  • Shield Outside Diameter (Min) 1.4
  • Pre-Installed Lead Wire Size .32
  • Pre-Installed Lead Wire Size 22
  • Pre-Installed Lead Wire Size 754
  • Operating Temperature (Max) 150
  • Resistance Properties Immersion Protection
  • Wire Temperature (Max) 125
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
  • Government Qualified No
SRFR-7.8/4.6-8-SP Heat Shrink Tubing
  • Wall Type Single
  • Product Family SRFR
  • Voltage (Max) .6
  • Color Gray
  • Shrink Ratio 1.75:1
  • Material Silicone Rubber
  • Flexibility Very Flexible
  • Expanded Inside Diameter (Min) 7.8
  • Recovered Inside Diameter (Max) 4.6
  • Recovered Wall Thickness (Nominal) 1
  • Shrink Temperature (Min) 135
  • Resistant To Heat Shocks
  • Operating Temperature Range -75 – 200
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 175
  • Fluid Resistance None
  • Applicable Region Worldwide
  • Packaging Method Piece
  • Product Source UK
  • Low Outgassing No
S02-07-RCS453 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Splice Type Shield Terminator
  • Temperature Indicator Type Thermochromic
  • Pre-Installed Lead No
  • Pre-Installed Lead Type 55A0111
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White
  • Termination Method Solder
  • Jacket Outside Diameter 2.65
  • Expanded Inside Diameter (Min) 3.68
  • Recovered Inside Diameter (Max) .75
  • Wire Size Range 22
  • Wire Size Range .34
  • Dielectric Outside Diameter (Max) .75
  • Overall Length 16.5
  • Shield Outside Diameter (Min) 1.4
  • Pre-Installed Lead Wire Size .38
  • Pre-Installed Lead Wire Size 22
  • Pre-Installed Lead Wire Size 754
  • Resistance Properties Immersion Protection
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) AS83519/2
  • Government Qualified Yes
RT-1145-OX-27-0 Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 4:1
  • Material Crosslinked Fluoroelastomer
  • Flexibility Very Flexible
  • Fluid Type Aviation Fuel
  • Material Systems Code 200
  • Expanded Inside Diameter (Min) 25.4
  • Recovered Inside Diameter (Max) 6.35
  • Recovered Wall Thickness (Nominal) .15
  • Cut Length 6.35
  • Shrink Temperature (Min) 175
  • Resistant To Abrasion, Fluids, Mechanical Damage, Strain
  • Operating Temperature Range -40 – 200
  • Flammability Flame-Retardant
  • Recovery Temperature 175
  • Fluid Resistance Splash Protection
  • Packaging Method Piece
  • Product Source Mexico
RT-1145-OX-17-0 Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 3.6:1
  • Material Crosslinked Fluoroelastomer
  • Flexibility Very Flexible
  • Fluid Type Aviation Fuel
  • Material Systems Code 200
  • Expanded Inside Diameter (Min) 34.8
  • Recovered Inside Diameter (Max) 9.65
  • Recovered Wall Thickness (Nominal) .15
  • Cut Length 6.35
  • Shrink Temperature (Min) 175
  • Resistant To Abrasion, Fluids, Mechanical Damage, Strain
  • Operating Temperature Range -40 – 200
  • Flammability Flame-Retardant
  • Recovery Temperature 175
  • Fluid Resistance Splash Protection
  • Packaging Method Piece
  • Product Source Mexico
152435-000 SolderSleeve Shield Terminators
  • Product Type Shield Terminator
  • Temperature Indicator Yes
  • Temperature Indicator Type Thermochromic
  • Pre-Installed Lead Yes
  • Pre-Installed Lead Type XL Polyethylene
  • Lead Stranding Stranded (W1)
  • Lead Plating Material Tin
  • Lead Color White
  • Jacket Outside Diameter 4.3
  • Expanded Inside Diameter (Min) 4.3
  • Recovered Inside Diameter (Max) 2
  • Overall Length 29.3
  • Shield Outside Diameter (Min) 2
  • Pre-Installed Lead Wire Size .38
  • Operating Temperature (Max) 125
  • Resistance Properties Splash Protection
  • Wire Temperature (Max) 105
  • Government Qualified No
B-040-24-N Coax Cable Termination
  • Product Type Coax Terminator
  • Applies To Coaxial Cable
  • Temperature Indicator No
  • Splice Type SolderSleeve
  • Temperature Indicator Type No
  • Pre-Installed Lead Type 55A0111
  • Cable Shield Material Silver
  • Shield Outside Diameter (Max) 2.8 mm
  • Lead Stranding Stranded
  • Lead Plating Material Tin
  • Lead Color White/Blue
  • Termination Method Solder
  • Jacket Outside Diameter 4.4
  • Conductor Outside Diameter .3 – 1.6
  • Dielectric Outside Diameter 2.5
  • Dielectric Outside Diameter 2.5
  • Overall Length 30
  • Pre-Installed Lead Wire Size .24
  • Pre-Installed Lead Wire Size 24
  • Resistance Properties Splash Protection
  • Operating Temperature (Max) 150
  • MIL/NAS Specification (MIL-S-83519, NAS-1747) No
  • Government Qualified No