1857561-1 Bus Bar Assemblies
  • Connector System Cable-to-Board
  • Orientation Angle Left
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Product Type Bus Bar Assembly
  • Number of Positions 2
  • Voltage Drop 20
  • Insulation Material Polycarbonate
  • Color Black
  • Contact Current Rating (Max) 250
  • Connector Mounting Type Cable Mount
  • Overall Length 1820
  • Operating Temperature Range -20 – 70
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
1857561-2 Bus Bar Assemblies
  • Connector System Cable-to-Board
  • Orientation Angle Right
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Product Type Bus Bar Assembly
  • Number of Positions 2
  • Voltage Drop 20
  • Insulation Material Polycarbonate
  • Color Black
  • Contact Current Rating (Max) 250
  • Connector Mounting Type Cable Mount
  • Overall Length 1820
  • Operating Temperature Range -20 – 70
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0