284874-1 Rectangular Connector Housings  1
  • Connector System Wire-to-Wire
  • Connector Style Plug
  • Connector Type Housing Kit
  • Number of Positions 24
  • Number of Rows 4
  • Preloaded No
  • Contact Type Socket
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-0
284873-1 Rectangular Connector Housings  1
  • Connector System Wire-to-Wire
  • Connector Style Receptacle
  • Connector Type Housing Kit
  • Number of Positions 24
  • Number of Rows 4
  • Preloaded No
  • Contact Type Tab
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Yes
  • Panel Mount Feature Mounting Ears
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-0