CAT-DCH2623 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header Yes
  • Number of Sections 1
  • Number of Signal Positions 24
  • Operating Voltage 12
  • Locking Interface With
  • PCB Mount Retention Type Boardlocks
  • PCB Mount Retention With
  • PCB Thickness (Recommended) .8
  • Width 34.5
  • Length 49.8
  • Profile Height from PCB 28.3
  • Operating Temperature (Max) 70
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 120
  • Packaging Type Loose Piece
CAT-HPCH5372 Automotive, Truck, Bus, & Off-Road Headers  1
  • Shielded No
  • Hybrid Header Yes
  • Locking Interface With
  • PCB Mount Retention Type Solder Tails
  • PCB Mount Retention With
  • Width 31.9
  • Length 52.2
  • Profile Height from PCB 2.5
  • Operating Temperature (Max) 100
  • Packaging Quantity 100
  • Packaging Type Box
2219501-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 3.45
  • Strain Relief No
  • Number of Positions 4
  • Number of Rows 2
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 3.2
  • Height 7.9
  • Width 20
  • Length 8.95
  • Circuit Application Signal
  • Packaging Method Tray
  • Packaging Quantity 600
  • Connector Position Assurance Capable No
  • Serviceable No