1-1663129-1 Rack & Panel Contacts
PRODUCT

Connectors - Rack & Panel Contacts

A600 PIN CONT SZ 12 - 1-1663129-1

  • TE Internal Number: 1-1663129-1

active
  • Product Type Contact
  • Solder Dipped Yes
  • Color Code None
  • Material Copper Alloy
  • Body Style Straight
  • Contact Type Pin
  • Contact Size 12
  • Contact Configuration Posted
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Base Material Copper
  • Crimp Type Hex
  • Length 41.63
  • Packaging Method Package
1-1811902-3 Rack & Panel Connectors
PRODUCT

Connectors - Rack & Panel Connectors

CIRCULAR Q, PLUG,N KEY,SZ 19 - 1-1811902-3

  • TE Internal Number: 1-1811902-3

active
  • Connector Style Plug
  • Shell Size 19
  • Sealed No
  • Applies To Panel
  • Product Type Connector
  • Number of Positions 4
  • Preloaded Yes
  • Keying N
  • Shell Plating Material Aluminum Alloy
  • Shell Finish Nickel
  • Contact Type (Module A) Pin
  • Contact Arrangement 4Q4
  • Contact Type (Module C) Pin
  • Signal Contacts With
  • Contact Size 8
  • Contact Style Quadrax
  • Contact Type (Module D) Pin
  • Contact Type Pin
  • Contact Type (Module B) Pin
  • Clinch Nuts Without
  • Polarization Code N
  • Polarized Yes
  • Comment Contact(s) included, not installed.
1-1811902-5 Rack & Panel Connectors
PRODUCT

Connectors - Rack & Panel Connectors

CIRCULAR Q, PLUG,B KEY,SZ 19,PANEL MT - 1-1811902-5

  • TE Internal Number: 1-1811902-5

active
  • Connector Style Plug
  • Shell Size 19
  • Sealed No
  • Applies To Panel
  • Product Type Connector
  • Number of Positions 4
  • Preloaded Yes
  • Keying B
  • Shell Plating Material Aluminum Alloy
  • Shell Finish Nickel
  • Contact Type (Module A) Pin
  • Contact Arrangement 4Q4
  • Contact Type (Module C) Pin
  • Signal Contacts With
  • Contact Size 8
  • Contact Style Quadrax
  • Contact Type (Module D) Pin
  • Contact Type Pin
  • Contact Type (Module B) Pin
  • Clinch Nuts Without
  • Polarization Code A
  • Polarized Yes
  • Comment Contact(s) included, not installed.
1-1811902-7 Rack & Panel Connectors
PRODUCT

Connectors - Rack & Panel Connectors

Circular Q OD Plug,N Key,Sz 19,Panel Mt - 1-1811902-7

  • TE Internal Number: 1-1811902-7

active
  • Connector Style Plug
  • Shell Size 19
  • Sealed No
  • Applies To Panel
  • Product Type Connector
  • Number of Positions 4
  • Preloaded Yes
  • Keying N
  • Shell Plating Material Aluminum Alloy
  • Contact Type (Module A) Pin
  • Contact Arrangement 4Q4
  • Contact Type (Module C) Pin
  • Signal Contacts With
  • Contact Size 8
  • Contact Style Quadrax
  • Contact Type (Module D) Pin
  • Contact Type Pin
  • Contact Type (Module B) Pin
  • Clinch Nuts Without
  • Polarization Code N
  • Polarized Yes
  • Comment Contacts sold separately.
1-1811902-8 Rack & Panel Connectors
PRODUCT

Connectors - Rack & Panel Connectors

Circular Q OD Plug,A Key,Sz 19,Panel Mt - 1-1811902-8

  • TE Internal Number: 1-1811902-8

active
  • Connector Style Plug
  • Shell Size 19
  • Sealed No
  • Applies To Panel
  • Product Type Connector
  • Number of Positions 4
  • Preloaded Yes
  • Keying A
  • Shell Plating Material Aluminum Alloy
  • Contact Type (Module A) Pin
  • Contact Arrangement 4Q4
  • Contact Type (Module C) Pin
  • Signal Contacts With
  • Contact Size 8
  • Contact Style Quadrax
  • Contact Type (Module D) Pin
  • Contact Type Pin
  • Contact Type (Module B) Pin
  • Clinch Nuts Without
  • Polarization Code A
  • Polarized Yes
  • Comment Contacts sold separately.
1-1811902-9 Rack & Panel Connectors
PRODUCT

Connectors - Rack & Panel Connectors

Circular Q OD Plug,B Key,Sz 19,Panel Mt - 1-1811902-9

  • TE Internal Number: 1-1811902-9

active
  • Connector Style Plug
  • Shell Size 19
  • Sealed No
  • Applies To Panel
  • Product Type Connector
  • Number of Positions 4
  • Preloaded Yes
  • Keying B
  • Shell Plating Material Aluminum Alloy
  • Contact Type (Module A) Pin
  • Contact Arrangement 4Q4
  • Contact Type (Module C) Pin
  • Signal Contacts With
  • Contact Size 8
  • Contact Style Quadrax
  • Contact Type (Module D) Pin
  • Contact Type Pin
  • Contact Type (Module B) Pin
  • Clinch Nuts Without
  • Polarization Code B
  • Polarized Yes
  • Comment Contacts sold separately.
1-1811927-3 Rack & Panel Connectors
PRODUCT

Connectors - Rack & Panel Connectors

8Q8 Size 25 Rcpt,N Key OD - 1-1811927-3

  • TE Internal Number: 1-1811927-3

active
  • Connector Style Receptacle
  • Shell Size 25
  • Product Type Connector
  • Number of Positions 8
  • Preloaded Yes
  • Keying N
  • Shell Plating Material Aluminum Alloy
  • Contact Type (Module A) Socket
  • Contact Arrangement 8Q8
  • Contact Type (Module C) Socket
  • Signal Contacts With
  • Contact Size 8
  • Contact Style Quadrax
  • Contact Type (Module D) Socket
  • Contact Type Socket
  • Contact Type (Module B) Socket
  • Clinch Nuts Without
  • Mounting Style Free Hanging
  • Polarization Code N
  • Polarized Yes
  • Comment Contacts sold separately.
1-1811927-4 Rack & Panel Connectors
PRODUCT

Connectors - Rack & Panel Connectors

8Q8 Size 25 Rcpt,A Key OD - 1-1811927-4

  • TE Internal Number: 1-1811927-4

active
  • Connector Style Receptacle
  • Shell Size 25
  • Product Type Connector
  • Number of Positions 8
  • Preloaded Yes
  • Keying A
  • Shell Plating Material Aluminum Alloy
  • Contact Type (Module A) Socket
  • Contact Arrangement 8Q8
  • Contact Type (Module C) Socket
  • Signal Contacts With
  • Contact Size 8
  • Contact Style Quadrax
  • Contact Type (Module D) Socket
  • Contact Type Socket
  • Contact Type (Module B) Socket
  • Clinch Nuts Without
  • Mounting Style Free Hanging
  • Polarization Code A
  • Polarized Yes
  • Comment Contacts sold separately.
1-1811928-3 Rack & Panel Connectors
PRODUCT

Connectors - Rack & Panel Connectors

8Q8 Size 25 Plug,N Key OD - 1-1811928-3

  • TE Internal Number: 1-1811928-3

active
  • Connector Style Plug
  • Shell Size 25
  • Product Type Connector
  • Number of Positions 8
  • Preloaded Yes
  • Keying N
  • Shell Plating Material Aluminum Alloy
  • Contact Type (Module A) Pin
  • Contact Arrangement 8Q8
  • Contact Type (Module C) Pin
  • Signal Contacts With
  • Contact Size 8
  • Contact Style Quadrax
  • Contact Type (Module D) Pin
  • Contact Type Pin
  • Contact Type (Module B) Pin
  • Clinch Nuts Without
  • Mounting Style Free Hanging
  • Polarization Code N
  • Polarized Yes
  • Comment Contacts sold separately.
1-1811928-4 Rack & Panel Connectors
PRODUCT

Connectors - Rack & Panel Connectors

8Q8 Size 25 Plug,A Key, OD - 1-1811928-4

  • TE Internal Number: 1-1811928-4

active
  • Connector Style Plug
  • Shell Size 25
  • Product Type Connector
  • Number of Positions 8
  • Preloaded Yes
  • Keying A
  • Shell Plating Material Aluminum Alloy
  • Contact Type (Module A) Pin
  • Contact Arrangement 8Q8
  • Contact Type (Module C) Pin
  • Signal Contacts With
  • Contact Size 8
  • Contact Style Quadrax
  • Contact Type (Module D) Pin
  • Contact Type Pin
  • Contact Type (Module B) Pin
  • Clinch Nuts Without
  • Mounting Style Free Hanging
  • Polarization Code A
  • Polarized Yes
  • Comment Contacts sold separately.