R30A Angular Position Sensors - RVDT/RVIT  1
  • Sensor Type RVDT
  • Electrical Connection Lead Wires
  • Supply Voltage 3
  • Output Type AC Voltage
  • Excitation Frequency 2.5 – 10
  • Angular Sensing Range ±30
  • Weight 36
  • Case Material Anodized Aluminum
  • Mounting Size 11 Servo Mount
  • Shaft Diameter 4.763
  • Case Diameter 25.4
  • Operating Temperature Range -55 – 150
  • Certifications RoHS
  • Non-Linearity ±.25
  • Bearing Type ABEC 3 Precision Ball Bearing
R30D Angular Position Sensors - RVDT/RVIT  1
  • Sensor Type RVDT
  • Electrical Connection Lead Wires
  • Supply Voltage 13.5 – 16.5
  • Input Current (Max) 25
  • Output Type ±3.75 – ±7.5 VDC
  • Angular Sensing Range ±30
  • Weight 54
  • Case Material Anodized Aluminum
  • Mounting Size 11 Servo Mount
  • Shaft Diameter 4.763
  • Case Diameter 26.92
  • Operating Temperature Range -18 – 70
  • Certifications RoHS
  • Non-Linearity ±.25
  • Bearing Type ABEC 3 Precision Ball Bearing