R120LC Angular Position Sensors - RVDT/RVIT  1
  • Sensor Type RVIT
  • Electrical Connection Lead Wires
  • Supply Voltage 4.75 – 5.25
  • Input Current (Max) 21
  • Output Type 0.5 – 4.5 VDC
  • Angular Sensing Range 0 – 120
  • Weight 34
  • Case Material Anodized Aluminum
  • Mounting Bulkhead Mount
  • Shaft Diameter 6.34
  • Case Diameter 25.5
  • Operating Temperature Range -25 – 85
  • Certifications RoHS
  • Non-Linearity ±.5
  • Bearing Type ABEC 3 Precision Ball Bearing