2-2231368-0 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Number of Positions 8-Pair
  • Number of Signal Positions 16
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 25
  • Equalized No
  • Color Black
  • Wire Size 28
  • Wire Size .081
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 2
  • CLOUDSPLITTER No