2202165-1 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type QSFP
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Pull Tab Release
  • Keyed Position No
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 14
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Tin-Plated Zinc Diecast
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 6.22 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 1
  • CLOUDSPLITTER No
2202165-2 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type QSFP
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Pull Tab Release
  • Keyed Position No
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 14
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Tin-Plated Zinc Diecast
  • Wire Size 28
  • Wire Size .081
  • Overall Outside Cable Diameter 7.49 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 2
  • CLOUDSPLITTER No
2202165-3 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type QSFP
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Pull Tab Release
  • Keyed Position No
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 14
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Tin-Plated Zinc Diecast
  • Wire Size 28
  • Wire Size .081
  • Overall Outside Cable Diameter 7.49 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 3
  • CLOUDSPLITTER No
2202165-4 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type QSFP
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Pull Tab Release
  • Keyed Position No
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 14
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Tin-Plated Zinc Diecast
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 8.38 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 4
  • CLOUDSPLITTER No
2202165-5 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type QSFP
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Pull Tab Release
  • Keyed Position No
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 14
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Tin-Plated Zinc Diecast
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 8.38 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 5
  • CLOUDSPLITTER No
2-2231368-0 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Number of Positions 8-Pair
  • Number of Signal Positions 16
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 25
  • Equalized No
  • Color Black
  • Wire Size 28
  • Wire Size .081
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 2
  • CLOUDSPLITTER No