CAT-PXE-SU Joints & Splices  1
EN 50393
  • Technology Resin
  • Product Type LV Resin Straight Joint
  • Closing Method Snap
  • Cable Seal Tape
  • Filler Packing (D/C) Double Chamber Bags
  • Filler GUROFLEX
  • Strain Relief No
  • Case Seal Labyrinth
  • Number of Main Wires (Max) 4
  • Voltage Class ≤ 1
  • Color Transparent
  • Partition Orientation Horizontal
  • Cable Cross-Section (Max) (Main) 2.5
  • Cable Cross-Section (Min) (Main) 1.5
  • Cable Diameter (Max) (Main) 19
  • Cable Diameter (Min) (Main) 6
  • Filler Volume .2
  • Operating Temperature Range -20 – 55
  • Chemical Resistance Water, Humic Acids
  • Silicone-Free Yes
  • UV-Stabilized No
  • Halogen Free Yes
  • Solvent-Free Yes
  • Low Smoke Emission No
  • Emission Free Label-Free Acc (REACH & CLP) Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Non-Toxic & Non-Corrosive Emission Isocyanate-Free Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Standards EN 50393
  • CSA Certified No
  • UL Rating No
  • Product Availability AMERICAS
  • Minimum Order Quantity 1
  • Minimum Packaging Unit 1
  • Packaging Method Cardbox
  • Packaging Quantity 1
  • Product Use Outdoor & Direct Buried
  • Other Colors Available No