PRMSCD-26X TO-5/.100 Grid Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode With
  • Coil Voltage 26.5
  • Coil Resistance 3300
  • Coil Power Rating (DC) 213
  • Coil Polarity Protection Diode Without
  • Shock 75G's, 6ms
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
  • Comment X Level Testing
PRMSCD-12XS TO-5/.100 Grid Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 12
  • Coil Suppression Diode With
  • Coil Voltage 12
  • Coil Resistance 850
  • Coil Power Rating (DC) 169
  • Coil Polarity Protection Diode Without
  • Shock 75G's, 6ms
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Pin Configuration .2 x .3" Spreader Pad
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
  • Comment X Level Testing
PRMSCD-5XS TO-5/.100 Grid Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 5
  • Coil Suppression Diode With
  • Coil Voltage 5
  • Coil Resistance 100
  • Coil Power Rating (DC) 250
  • Coil Polarity Protection Diode Without
  • Shock 75G's, 6ms
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Pin Configuration .2 x .3" Spreader Pad
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
  • Comment X Level Testing
PRMSCDF-5XW TO-5/.100 Grid Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 5
  • Coil Suppression Diode With
  • Coil Voltage 5
  • Coil Resistance 100
  • Coil Power Rating (DC) 250
  • Coil Polarity Protection Diode Without
  • Shock 75G's, 6ms
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Pin Configuration .175" Diameter Mounting Pad
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
  • Comment X Level Testing
PRMSCDG-12X TO-5/.100 Grid Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 12
  • Coil Suppression Diode With
  • Coil Voltage 12
  • Coil Resistance 850
  • Coil Power Rating (DC) 169
  • Coil Polarity Protection Diode Without
  • Shock 75G's, 6ms
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Pin Configuration Ground Pin
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
  • Comment X Level Testing
PRMSCDG-26X TO-5/.100 Grid Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode With
  • Coil Voltage 26.5
  • Coil Resistance 3300
  • Coil Power Rating (DC) 213
  • Coil Polarity Protection Diode Without
  • Shock 75G's, 6ms
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Pin Configuration Ground Pin
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
  • Comment X Level Testing