PRMGAT-26XW TO-5/.100 Grid Relays
  • MOSFET Driver With
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode With
  • Coil Voltage 26.5
  • Coil Resistance 1560
  • Coil Power Rating (DC) 450
  • Coil Polarity Protection Diode Without
  • Shock 75G's, 6ms
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Pin Configuration .156 x .256" Mounting Pad
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
  • Comment X Level Testing
PRMGAT-5X TO-5/.100 Grid Relays
  • MOSFET Driver With
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 5
  • Coil Suppression Diode With
  • Coil Voltage 5
  • Coil Resistance 39
  • Coil Power Rating (DC) 641
  • Coil Polarity Protection Diode Without
  • Shock 75G's, 6ms
  • Actuating System DC
  • Vibration 30G's, 10 – 3000Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
  • Comment X Level Testing