350431-4 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mount Orientation Vertical
  • Number of Power Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76 – .91
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Underplate Material Thickness 1.27
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.05
  • PCB Mount Retention Type Through Hole
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 20.32
  • Height 13.97
  • PCB Thickness (Recommended) 1.57
  • Width 13.97
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Mates with Plug Housing (Using Socket Contacts)
1658645-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 1
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material PBT GF
  • Shield Plating Material Tin over Copper
  • Shield Material Steel
  • Shell Plating Material Tin
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.76
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Components shipped unassembled, each part bulk-packaged.
350543-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Current Rating (Max) 10
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Contact Termination Area Plating Thickness 2.54
  • Underplate Material Thickness 1.27
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.05
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 5.08
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 23.241
  • Height 8.382
  • PCB Thickness (Recommended) 1.57
  • Width 9.525
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Socket (Plug) Housing
770582-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 14
  • Number of Rows 2
  • Row-to-Row Spacing .162
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 4.14
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon
  • Operating Temperature Range -20 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Mini-Universal MATE-N-LOK Cap Housing
3-1827253-6 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 4.2
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 220
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 220
  • Insulation Resistance 2
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness .05
  • Contact Layout Inline
  • Contact Plating Thickness .05 – .127
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5
  • Height 4.45
  • Mating Post Length 1
  • Operating Temperature Range -40 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Hard Tray
  • Packaging Quantity 150
770585-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 20
  • Number of Rows 2
  • Row-to-Row Spacing .162
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 4.14
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon
  • Operating Temperature Range -20 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Mini-Universal MATE-N-LOK Cap Housing
3-1827233-6 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 4.2
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 440
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 4
  • Post Entry Direction With
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 440
  • Insulation Resistance 4
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Matrix
  • Contact Plating Thickness .05 – .127
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5
  • Height 4.45
  • Mating Post Length 1
  • Operating Temperature Range -40 – 85
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover With
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Hard Tray
  • Packaging Quantity 72
350784-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 15
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Patch & Tabs
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon GF
  • Length 33.02
  • Height 27.43
  • Width 20.32
  • Panel Thickness .76 – 2.29
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Plug
350550-7 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 19
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Nickel
  • Contact Termination Area Plating Thickness 1.27
  • Wire Contact Termination Area Plating Material Nickel
  • Crimp Area Plating Thickness 1.27
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.27
  • Contact Design Solid
  • Wire/Cable Size 20 – 14
  • Wire/Cable Size .5 – 2
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range 1.52 – 3.3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR 16455
  • Agency/Standard CSA
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • VDE Tested Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Splash Proof Seal and Universal Mate-N-LOK Plug and Cap Housing
8-6318491-6 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Connector Type Connector Assembly
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 220
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 220
  • Insulation Resistance 2
  • Sealant Yes
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Contact Plating Thickness 1
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 8
  • Height 7.45
  • Mating Post Length 1
  • Operating Temperature Range -40 – 80
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 30
  • Comment This product was coated by flux-penetration-inhibiting agent.
643228-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 3
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 3
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Multiple Contact Types Without
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.7
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • PCB Thickness (Recommended) 3.18
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 280
  • For Use With Mates with Plug Housing (Using Pin Contacts)
350689-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 19
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Contact Design Solid
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .2 – .8
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range 1.02 – 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR 16455
  • Agency/Standard CSA
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • VDE Tested Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Splash Proof Seal and Universal Mate-N-LOK Plug and Cap Housing
350711-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mount Orientation Vertical
  • Number of Power Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .25
  • Operating Voltage 250
  • Contact Current Rating (Max) 10
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Underplate Material Thickness 1.27
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.1
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Length 20.32
  • PCB Thickness (Recommended) 1.57
  • Width 13.97
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Mates with Plug Housing (Using Socket Contacts)
350735-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 12
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon GF
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR16455
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
1658646-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 1
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material Glass Filled Nylon/Polyester
  • Shield Plating Material Tin
  • Shield Material Steel
  • Shell Plating Material Tin over Copper
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.76
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Components shipped unassembled, each part bulk-packaged.
350547-3 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 19
  • Contact Type Pin
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Contact Design Solid
  • Wire/Cable Size 20 – 14
  • Wire/Cable Size .5 – 2
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range 1.52 – 3.3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR 16455
  • Agency/Standard CSA
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • VDE Tested Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Splash Proof Seal and Universal Mate-N-LOK Plug and Cap Housing
350428-4 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76 – .91
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Underplate Material Thickness 1.27
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.05
  • PCB Mount Retention Type Through Hole
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 13.97
  • Height 13.97
  • PCB Thickness (Recommended) 1.57
  • Width 7.62
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Mates with Plug Housing (Using Socket Contacts)
1-770743-0 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Power Positions 10
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 4.14
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 9.5
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81 – 8.89
  • Contact Termination Area Plating Thickness 3.81
  • Multiple Contact Types Without
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.69
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Chamfered Edges
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Locking Tab
  • Centerline (Pitch) 4.14
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon
  • Length 27.43
  • Height 13.49
  • PCB Thickness (Recommended) .062
  • Width 9.83
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
  • For Use With Plug Housing
770988-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 11.2
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Wire/Cable Size 22 – 18
  • Wire/Cable Size .3 – .9
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Mating Pin Diameter 1
  • Accepts Wire Insulation Diameter Range 1.5 – 2.39
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • VDE Tested Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Plug Housing
350712-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 9
  • PCB Mount Orientation Vertical
  • Number of Power Positions 9
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 250
  • Contact Current Rating (Max) 10
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness 3.81 – 5.08
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Underplate Material Thickness 1.27
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.15
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Length 20.32
  • Height 13.97
  • PCB Thickness (Recommended) 1.57
  • Width 20.32
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Mates with Plug Housing (Using Socket Contacts)