1330-0600-10 Printer Ribbons
PRODUCT

Identification & Labeling - Printer Ribbons

1330-0600-10 - 1330-0600-10

  • TE Internal Number: 143060-000

  • Alias ID: 8-1198205-3

active
  • Product Type Printer Ribbons
  • Ink Type Wax
  • Ribbon Configuration Ink Side Out (Reverse Wound)
  • Ribbon Type Thermal Transfer
  • Ribbon Color Black
  • Ribbon Length 300
  • Ribbon Width 110
  • Compatible Printers See Matrix
1330-0600-T200 Printer Ribbons
PRODUCT

Identification & Labeling - Printer Ribbons

1330-0600-T200 - 1330-0600-T200

  • TE Internal Number: C36369-000

  • Alias ID: 1-1201307-0

active
  • Product Type Printer Ribbons
  • Ink Type Wax
  • Ribbon Configuration Ink Side Out (Reverse Wound)
  • Ribbon Type Thermal Transfer
  • Ribbon Color Black
  • Ribbon Length 74
  • Ribbon Width 110
  • Compatible Printers See Matrix
1330-0619-10 Printer Ribbons
PRODUCT

Identification & Labeling - Printer Ribbons

1330-0619-10 - 1330-0619-10

  • TE Internal Number: 952888-000

  • Alias ID: 7-1198142-1

active
  • Product Type Printer Ribbons
  • Ink Type Resin
  • Ribbon Configuration Ink Side Out (Reverse Wound)
  • Ribbon Type Thermal Transfer
  • Ribbon Color Black
  • Ribbon Length 300
  • Ribbon Width 110
  • Compatible Printers See Matrix
1330-0619-T200 Printer Ribbons
PRODUCT

Identification & Labeling - Printer Ribbons

1330-0619-T200 - 1330-0619-T200

  • TE Internal Number: C49013-000

  • Alias ID: 1-1201997-1

active
  • Product Type Printer Ribbons
  • Ink Type Resin
  • Ribbon Configuration Ink Side Out (Reverse Wound)
  • Ribbon Type Thermal Transfer
  • Ribbon Color Black
  • Ribbon Length 74
  • Ribbon Width 110
  • Compatible Printers See Matrix
1966-RIBBON Printer Ribbons
PRODUCT

Identification & Labeling - Printer Ribbons

1966-RIBBON - 1966-RIBBON

  • TE Internal Number: F55931-000

  • Alias ID: 4-1200842-3

active
  • Product Type Printer Ribbons
  • Ink Type Resin
  • Ribbon Configuration Ink Side Out (Reverse Wound)
  • Ribbon Type Thermal Transfer
  • Ribbon Color Black
  • Ribbon Length 300
  • Ribbon Width 100
  • Compatible Printers See Matrix
PRODUCT

Identification & Labeling - Printer Ribbons

2000P-RIBBON-4TT-MED - 2000P-RIBBON-4TT-MED

  • TE Internal Number: 893803-000

  • Alias ID: 6-1197813-6

active
  • Product Type Printer Ribbons
  • Ink Type Resin
  • Ribbon Configuration Ink Side Out (Reverse Wound)
  • Ribbon Type Thermal Transfer
  • Ribbon Color Black
  • Ribbon Length 300
  • Ribbon Width 60
  • Compatible Printers See Matrix
PRODUCT

Identification & Labeling - Printer Ribbons

2000P-RIBBON-4TT-NAR - 2000P-RIBBON-4TT-NAR

  • TE Internal Number: 277493-000

  • Alias ID: 5-1197842-9

active
  • Product Type Printer Ribbons
  • Ink Type Resin
  • Ribbon Configuration Ink Side Out (Reverse Wound)
  • Ribbon Type Thermal Transfer
  • Ribbon Color Black
  • Ribbon Length 300
  • Ribbon Width 40
  • Compatible Printers See Matrix
EC6996-000 Printers
PRODUCT

Identification & Labeling - Printers

T200-IDENT-PRINTER - EC6996-000

  • TE Internal Number: EC6996-000

  • Alias ID: 5-1899766-7

active
  • Cutter Optional
  • Operating System Windows XP
  • Media Sensor Type Transmissive (Adjustable)
  • Communications Interface LAN 10/100 Base (Ethernet)
  • For Use With See Printer Ribbon Matrix
  • Portable Printer Yes
  • Print Speed (Max per Second) 125
  • Printer Size/Weight 4
  • Printer Type Thermal Transfer
  • Printer Model T200 Series
  • Print Double-Sided No
  • Print Width (Max) 106
  • Print Head Type Thermal Transfer
  • Print Head Resolution 12
  • Software Type Label Printing
EC6997-000 Printers
PRODUCT

Identification & Labeling - Printers

T200-IDENT-SWARE-PRINTER - EC6997-000

  • TE Internal Number: EC6997-000

active
  • Cutter Optional
  • Operating System Windows XP
  • Media Sensor Type Transmissive (Adjustable)
  • Communications Interface LAN 10/100 Base (Ethernet)
  • For Use With See Printer Ribbon Matrix
  • Portable Printer Yes
  • Print Speed (Max per Second) 127
  • Printer Size/Weight 4
  • Printer Type Thermal Transfer
  • Printer Model T200 Series
  • Print Double-Sided No
  • Print Head Resolution 12
  • Comment Printer and WINTOTAL-5-DONGLE package.
EC8932-000 Printer Ribbons
PRODUCT

Identification & Labeling - Printer Ribbons

T300-UV-SCE-RIBBON - EC8932-000

  • TE Internal Number: EC8932-000

active
  • Product Type Printer Ribbons
  • Ink Type Resin
  • Ribbon Configuration Ink Side Out (Reverse Wound)
  • Ribbon Type Thermal Transfer
  • Ribbon Color Black
  • Ribbon Length 300
  • Ribbon Width 110
  • Compatible Printers See Matrix