3-1393303-7 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 324
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1800
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form A (NO)
  • Contact Base Material Ag Alloy
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Length 25.9
  • Height 24.9
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
3-1393303-4 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 60
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 90
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1600
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Current Rating (85°C) 60
  • Weight 35
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form A (NO)
  • Contact Base Material Ag Alloy
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Length 25.9
  • Height 24.9
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
3-1904117-4 Maxi Relays  1
  • Relay Type Power Relay F7
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 40
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Suppression Rp 1200Ω
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 268
  • Contact Limiting Continuous Current 70
  • Contact Limiting Making Current 240
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 2100
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 300
  • Current Rating (85°C) 40
  • Coil Power Rating Class >1.5W
  • Weight 38
  • Contact Current Class >50A
  • Contact Base Material Ag Alloy
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Height 24.9
  • Length 25.9
  • Width 25.9
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Without
6-1393302-3 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 324
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1800
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Current Rating (85°C) 30
  • Weight 35
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Contact Base Material Ag Alloy
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Length 25.9
  • Height 24.9
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
5-1393302-8 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 60
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 90
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1600
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Current Rating (85°C) 60
  • Weight 35
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Contact Base Material Ag Alloy
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Length 25.9
  • Height 24.9
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
1-1393304-1 Maxi Relays
  • Relay Type Power Relay F7
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 25
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 324
  • Contact Limiting Continuous Current 70
  • Contact Limiting Making Current 240
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1800
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 300
  • Current Rating (85°C) 25
  • Coil Power Rating Class >1.5W
  • Weight 38
  • Contact Current Class >50A
  • Contact Base Material Ag Alloy
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Height 24.9
  • Length 25.9
  • Width 25.9
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
7-1904094-5 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 324
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1800
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Current Rating (85°C) 60
  • Weight 35
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form A (NO)
  • Contact Base Material Ag Alloy
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Length 25.9
  • Height 24.9
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
1-1414167-0 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Suppression Diode (Cathode 86)
  • Coil Resistance 268
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 2100
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Contact Base Material Ag Alloy
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Length 25.9
  • Height 24.9
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
1-1414168-0 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Suppression Rp 1200Ω
  • Coil Resistance 268
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 2100
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Contact Base Material Ag Alloy
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Length 25.9
  • Height 24.9
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
5-1393302-1 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 324
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1800
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Contact Base Material Ag Alloy
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Length 25.9
  • Height 24.9
  • Width Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without