1217071-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • Insulated Wire Support Yes
  • Disconnect Type Quick Disconnect Pin
  • Insulated No
  • Wire/Cable Type Regular Wire
  • Wire/Cable Composition Stranded
  • Fully Insulated Yes
  • Plating Material Tin
  • Plating Thickness 2.032
  • Terminal Type Tab
  • Terminal Orientation Straight
  • Crimp Type F-Crimp
  • Wire Size 20 – 16
  • Wire Size .5 – 1.3
  • Mating Tab Width 3.18
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 2.85 – 3.12
  • Receptacle Stock Thickness .5
  • Wire Insulation Diameter (Max) 3.12
  • Overall Length 23.88
  • Packaging Method Reel
  • Packaging Quantity 3000
1217039-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Insulated Wire Support Yes
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Plating Material Tin
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Crimp Type F-Crimp
  • Wire Size 18 – 14
  • Mating Tab Width 3.18
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 2.16 – 3.3
  • Receptacle Stock Thickness .33
  • Wire Insulation Diameter (Max) 3.3
  • Overall Length 16.89
  • Operating Temperature Range -55 – 105
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 3200
  • Comment Also connects 2 x #20 AWG or 2 #18 AWG wires. Refer to the Application Specification for details.
770642-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Insulated Wire Support Yes
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Plating Material Pre-Tin
  • Plating Thickness 3.302
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Crimp Type F-Crimp
  • Wire Size 20 – 14
  • Wire Size .5 – 2.27
  • Mating Tab Width 3.18
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 2.84 – 3.12
  • Receptacle Stock Thickness .33
  • Wire Insulation Diameter (Max) 3.12
  • Overall Length 16.89
  • Operating Temperature Range -55 – 105
  • UL Rating Recognized
  • Packaging Method Reel
  • Packaging Quantity 3200
770200-1 Crimp Terminal Housings  1
  • Connector System Wire-to-Wire
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Number of Positions 18
  • Housing Color Natural
  • Agency/Standard CSA
  • Number of Rows 3
  • Terminal & Splice Style Receptacle
  • Housing Material Nylon 6/6
  • Centerline 5.59
  • Row-to-Row Spacing 5.08
  • Width 19.63
  • Height 20.7
  • Length 40.38
  • Packaging Method Package
  • Packaging Quantity 1
61603-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Insulated Wire Support Yes
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Plating Material Tin
  • Plating Thickness .4
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Crimp Type F-Crimp
  • Wire Size 20 – 14
  • Wire Size .5 – 2.27
  • Mating Tab Width 3.18
  • Mating Tab Thickness .51
  • Accepts Wire Insulation Diameter Range 2.16 – 3.17
  • Receptacle Stock Thickness .32
  • Wire Insulation Diameter (Max) 3.17
  • Overall Length 12.83
  • Operating Temperature Range -40 – 105
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 2800
770197-1 Crimp Terminal Housings  1
  • Connector System Wire-to-Wire
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Number of Positions 24
  • Operating Voltage 240
  • Housing Color Black
  • Agency/Standard UL
  • Number of Rows 3
  • Terminal & Splice Style Receptacle
  • Housing Material Polyamide 6.6
  • Centerline 5.59
  • Row-to-Row Spacing 5.08
  • Width 19.63
  • Height 20.7
  • Length 51.56
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Package
  • Packaging Quantity 1
  • Connector System Wire-to-Wire
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Number of Positions 3
  • Housing Color Black
  • Number of Rows 1
  • Terminal & Splice Style Receptacle
  • Housing Material Nylon 66
  • Centerline 7.49
  • Width 27.43
  • Height 8.51
  • Length 27.73
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
521181-1 Crimp Terminal Housings  1
  • Connector System Wire-to-Wire
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Number of Positions 3
  • Housing Color Black
  • Agency/Standard CSA
  • Number of Rows 1
  • Terminal & Splice Style Receptacle
  • Housing Material Nylon 6/6
  • Centerline 5.59
  • Width 18.8
  • Length 23.11
  • Packaging Method Package
  • Packaging Quantity 1
641414-1 Crimp Terminal Housings
  • Connector System Wire-to-Wire
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Number of Positions 18
  • Housing Color Black
  • Agency/Standard UL
  • Number of Rows 3
  • Terminal & Splice Style Receptacle
  • Housing Material Nylon 6/6
  • Centerline 5.59
  • Row-to-Row Spacing 5.08
  • Height 21.11
  • Packaging Method Package
  • Packaging Quantity 1
641415-1 Crimp Terminal Housings  1
  • Connector System Wire-to-Wire
  • Housing Type Receptacle Housing
  • Product Type Terminal Housing
  • Number of Positions 18
  • Housing Color Natural
  • Agency/Standard CSA
  • Number of Rows 3
  • Terminal & Splice Style Receptacle
  • Housing Material Nylon 6/6
  • Centerline 5.59
  • Row-to-Row Spacing 5.08
  • Height 21.11
  • Packaging Method Package
  • Packaging Quantity 1