RKEF090 Radial-Leaded Devices
PRODUCT

Circuit Protection - Radial-Leaded Devices

RKEF090 - RKEF090

  • TE Internal Number: RF3366-000

active
  • Product Type PolySwitch Resettable Devices
  • IH (Room Temperature) .9
  • R (Min) .19
  • Resistance (Max) .32
  • Power Dissipation (Typical) 1.5
  • Voltage (Max) 60
  • R1 Max (Post Trip) .52
  • IT (Room Temperature) 1.8
  • Current (Max) 40
  • Time to Trip 2
  • Coating Coated
  • Lead Type Standard Kink
  • Lead Spacing 5.08
  • Construction Radial-Leaded
  • Operating Temperature (Max) 85
  • TUV Certificate Number Available on Request (per IEC 60730-1)
  • UL File Number E74889
  • CSA File Number CA78165
  • Packaging Method Bag
ZEN056V075A48LS Overvoltage/Overcurrent Devices
PRODUCT

Circuit Protection - Overvoltage/Overcurrent Devices

ZEN056V075A48LS - ZEN056V075A48LS

  • TE Internal Number: RF1500-000

active
  • Device Type Polymer Enhanced Zener Diode Microassembly
  • Product Type PolyZen
  • Zener Voltage (Max) 5.75
  • IH (Room Temperature) .75
  • Interrupt Voltage (Max) 48
  • R1 (Max) .45
  • R (Typical) .28
  • Zener Test Current .1
  • Holding Current (20°C) .75
  • Zener Voltage (Typical) 5.6
  • Zener Voltage (Min) 5.45
  • Fault Current Test Voltage +48
  • Interrupt Voltage Test Current 3
  • Fault Current (Max) +10
  • Construction Surface Mount
  • Operating Temperature (Max) 85
  • Packaging Quantity 3000
  • Packaging Method Tape & Reel
ZEN056V230A16LS Overvoltage/Overcurrent Devices
PRODUCT

Circuit Protection - Overvoltage/Overcurrent Devices

ZEN056V230A16LS - ZEN056V230A16LS

  • TE Internal Number: RF1491-000

active
  • Device Type Polymer Enhanced Zener Diode Microassembly
  • Product Type PolyZen
  • Zener Voltage (Max) 5.75
  • IH (Room Temperature) 2.3
  • Interrupt Voltage (Max) 16
  • R1 (Max) .06
  • R (Typical) .04
  • Zener Test Current .1
  • Holding Current (20°C) 2.3
  • Zener Voltage (Typical) 5.6
  • Zener Voltage (Min) 5.45
  • Fault Current Test Voltage +16
  • Interrupt Voltage Test Current 5
  • Fault Current (Max) +5
  • Construction Surface Mount
  • Operating Temperature (Max) 85
  • Packaging Quantity 3000
  • Packaging Method Tape & Reel
ZEN059V130A24LS Overvoltage/Overcurrent Devices
PRODUCT

Circuit Protection - Overvoltage/Overcurrent Devices

ZEN059V130A24LS - ZEN059V130A24LS

  • TE Internal Number: RF2103-000

active
  • Device Type Polymer Enhanced Zener Diode Microassembly
  • Product Type PolyZen
  • Zener Voltage (Max) 6
  • IH (Room Temperature) 1.3
  • Interrupt Voltage (Max) 24
  • R1 (Max) .15
  • R (Typical) .12
  • Zener Test Current .1
  • Holding Current (20°C) 1.3
  • Zener Voltage (Typical) 5.9
  • Zener Voltage (Min) 5.8
  • Fault Current Test Voltage +24
  • Interrupt Voltage Test Current 3
  • Fault Current (Max) +6
  • Construction Surface Mount
  • Operating Temperature (Max) 85
  • Packaging Quantity 3000
  • Packaging Method Tape & Reel
ZEN065V130A24LS Overvoltage/Overcurrent Devices
PRODUCT

Circuit Protection - Overvoltage/Overcurrent Devices

ZEN065V130A24LS - ZEN065V130A24LS

  • TE Internal Number: RF1493-000

active
  • Device Type Polymer Enhanced Zener Diode Microassembly
  • Product Type PolyZen
  • Zener Voltage (Max) 6.65
  • IH (Room Temperature) 1.3
  • Interrupt Voltage (Max) 48
  • R1 (Max) .16
  • R (Typical) .12
  • Zener Test Current .1
  • Holding Current (20°C) 1.3
  • Zener Voltage (Typical) 6.5
  • Zener Voltage (Min) 6.35
  • Fault Current Test Voltage +24
  • Interrupt Voltage Test Current 3
  • Fault Current (Max) +6
  • Construction Surface Mount
  • Operating Temperature (Max) 85
  • Packaging Quantity 3000
  • Packaging Method Tape & Reel
ZEN065V230A16LS Overvoltage/Overcurrent Devices
PRODUCT

Circuit Protection - Overvoltage/Overcurrent Devices

ZEN065V230A16LS - ZEN065V230A16LS

  • TE Internal Number: RF1492-000

active
  • Device Type Polymer Enhanced Zener Diode Microassembly
  • Product Type PolyZen
  • Zener Voltage (Max) 6.65
  • IH (Room Temperature) 2.3
  • Interrupt Voltage (Max) 16
  • R1 (Max) .06
  • R (Typical) .04
  • Zener Test Current .1
  • Holding Current (20°C) 2.3
  • Zener Voltage (Typical) 6.5
  • Zener Voltage (Min) 6.35
  • Fault Current Test Voltage +16
  • Interrupt Voltage Test Current 5
  • Fault Current (Max) +3.5
  • Construction Surface Mount
  • Operating Temperature (Max) 85
  • Packaging Quantity 3000
  • Packaging Method Tape & Reel
ZEN098V130A24LS Overvoltage/Overcurrent Devices
PRODUCT

Circuit Protection - Overvoltage/Overcurrent Devices

ZEN098V130A24LS - ZEN098V130A24LS

  • TE Internal Number: RF1901-000

active
  • Device Type Polymer Enhanced Zener Diode Microassembly
  • Product Type PolyZen
  • Zener Voltage (Max) 10
  • IH (Room Temperature) 1.3
  • Interrupt Voltage (Max) 24
  • R1 (Max) .16
  • R (Typical) .12
  • Zener Test Current .1
  • Holding Current (20°C) 1.3
  • Zener Voltage (Typical) 9.8
  • Zener Voltage (Min) 9.6
  • Fault Current Test Voltage +24
  • Interrupt Voltage Test Current 3
  • Fault Current (Max) +3.5
  • Construction Surface Mount
  • Operating Temperature (Max) 85
  • Packaging Quantity 3000
  • Packaging Method Tape & Reel
ZEN098V230A16LS Overvoltage/Overcurrent Devices
PRODUCT

Circuit Protection - Overvoltage/Overcurrent Devices

ZEN098V230A16LS - ZEN098V230A16LS

  • TE Internal Number: RF2182-000

active
  • Device Type Polymer Enhanced Zener Diode Microassembly
  • Product Type PolyZen
  • Zener Voltage (Max) 10
  • IH (Room Temperature) 2.3
  • Interrupt Voltage (Max) 16
  • R1 (Max) .06
  • R (Typical) .04
  • Zener Test Current .1
  • Holding Current (20°C) 2.3
  • Zener Voltage (Typical) 9.8
  • Zener Voltage (Min) 9.6
  • Fault Current Test Voltage +16
  • Interrupt Voltage Test Current 5
  • Fault Current (Max) +3.5
  • Construction Surface Mount
  • Operating Temperature (Max) 85
  • Packaging Quantity 3000
  • Packaging Method Tape & Reel
ZEN132V075A48LS Overvoltage/Overcurrent Devices
PRODUCT

Circuit Protection - Overvoltage/Overcurrent Devices

ZEN132V075A48LS - ZEN132V075A48LS

  • TE Internal Number: RF1706-000

active
  • Device Type Polymer Enhanced Zener Diode Microassembly
  • Product Type PolyZen
  • Zener Voltage (Max) 13.65
  • IH (Room Temperature) .75
  • Interrupt Voltage (Max) 48
  • R1 (Max) .45
  • R (Typical) .28
  • Zener Test Current .1
  • Holding Current (20°C) .75
  • Zener Voltage (Typical) 13.4
  • Zener Voltage (Min) 13.2
  • Fault Current Test Voltage +48
  • Interrupt Voltage Test Current 3
  • Fault Current (Max) +2
  • Construction Surface Mount
  • Operating Temperature (Max) 85
  • Packaging Quantity 3000
  • Packaging Method Tape & Reel
ZEN132V130A24LS Overvoltage/Overcurrent Devices
PRODUCT

Circuit Protection - Overvoltage/Overcurrent Devices

ZEN132V130A24LS - ZEN132V130A24LS

  • TE Internal Number: RF1490-000

active
  • Device Type Polymer Enhanced Zener Diode Microassembly
  • Product Type PolyZen
  • Zener Voltage (Max) 13.6
  • IH (Room Temperature) 1.3
  • Interrupt Voltage (Max) 48
  • R1 (Max) .16
  • R (Typical) .12
  • Zener Test Current .1
  • Holding Current (20°C) 1.3
  • Zener Voltage (Typical) 13.4
  • Zener Voltage (Min) 13.2
  • Fault Current Test Voltage +24
  • Interrupt Voltage Test Current 3
  • Fault Current (Max) +2
  • Construction Surface Mount
  • Operating Temperature (Max) 85
  • Packaging Quantity 3000
  • Packaging Method Tape & Reel