EJ1143-000 Ruggedized Backshells & Adapters  1
  • Adapter Angle 00
  • Style Band Adapter
  • Termination Device Type Band Strap
  • Connector Shell Size 17
  • Termination Device Included Band
  • Accessory Type Band
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 40
  • Adapter Entry Size 4
  • Overbraid Termination Band
  • Cable Diameter Range 3.2 – 5.1
  • Cable Entry Diameter .2 – 6.4
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
EJ1144-000 Ruggedized Backshells & Adapters  1
  • Adapter Angle 45
  • Style Band Adapter
  • Termination Device Type Band Strap
  • Connector Shell Size 17
  • Termination Device Included Band
  • Accessory Type Band
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 40
  • Adapter Entry Size 4
  • Overbraid Termination Band
  • Cable Diameter Range 3.2 – 5.1
  • Cable Entry Diameter .2 – 6.4
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500