2008106-1 Poke-In Connectors
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Number of Positions 2
  • Number of Rows 1
  • Preloaded Yes
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 4
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 3
  • Contact Layout Inline
  • Contact Mating Area Plating Thickness 3
  • Stamped and Formed Yes
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Mating Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 4
  • Housing Color White
  • Height 3.9
  • Wire/Cable Size 18 – 22
  • Post-Mating Assembly Measurement 10.5
  • PCB Thickness (Recommended) 1.57
  • Length 10.5
  • Width 7.9
  • Accepts Wire Insulation Diameter Range 2.1
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • SMT Compatible No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method SMT Pocket Tape
2008563-1 Poke-In Connectors
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Number of Positions 1
  • Number of Rows 1
  • Preloaded Yes
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 4
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Termination Area Plating Thickness 3
  • Contact Layout Inline
  • Contact Mating Area Plating Thickness 3
  • Stamped and Formed Yes
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Mating Retention Without
  • Mating Alignment Without
  • Housing Color White
  • Height 3.9
  • Wire/Cable Size 18 – 22
  • Post-Mating Assembly Measurement 10.5
  • Length 14.22
  • Width 3.95
  • Accepts Wire Insulation Diameter Range 2.1
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method SMT Pocket Tape
2008563-2 Poke-In Connectors
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Number of Positions 1
  • Number of Rows 1
  • Preloaded Yes
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 4
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Termination Area Plating Thickness 3
  • Contact Layout Inline
  • Contact Mating Area Plating Thickness 3
  • Stamped and Formed Yes
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Mating Retention Without
  • Mating Alignment Without
  • Housing Color Black
  • Height 3.9
  • Wire/Cable Size 18 – 22
  • Post-Mating Assembly Measurement 10.5
  • Length 14.22
  • Width 3.95
  • Accepts Wire Insulation Diameter Range 2.1
  • Operating Temperature Range -40 – 105
  • SMT Soldering Temperature 220
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method SMT Pocket Tape
2008839-1 Poke-In Connectors
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Number of Positions 1
  • Number of Rows 1
  • Preloaded Yes
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Header Mating Direction Horizontal
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 4
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 3
  • Contact Layout Inline
  • Contact Mating Area Plating Thickness 3
  • Stamped and Formed Yes
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Mating Retention Without
  • Mating Alignment Without
  • Housing Color White
  • Height 3.9
  • Wire/Cable Size 18 – 22
  • Post-Mating Assembly Measurement 10.5
  • PCB Thickness (Recommended) 1.57
  • Length 10.5
  • Width 3.95
  • Accepts Wire Insulation Diameter Range 2.1
  • Operating Temperature Range -40 – 105
  • UV Exposure Rated No
  • SMT Compatible No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method Tape & Reel