CAT-B8519-P7565 Poke-In Connectors  1
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 1
  • Operating Voltage 400
  • Contact Current Rating (Max) 6
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4
  • Housing Color Natural
  • Height 4.48
  • Wire/Cable Size 18 – 22
  • Accepts Wire Insulation Diameter Range 2.1
  • SMT Compatible Yes
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard Number UL 1977
  • Agency/Standard UL
  • Packaging Method Tape & Reel