213289-2 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 34
  • PCB Mounting Orientation Right Angle
  • Thread Size 4-40
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Termination Method to Wire/Cable Solder
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.04
  • Panel Mount Feature Without
  • Contact Retention Type Locking Spring
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • PCB Mount Retention Type Mounting Bracket
  • PCB Mount Retention With
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Jackscrews - Fixed
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 50.8
  • Height 19.05
  • Width 23.24
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Standard Connectors
202119-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Carbon Steel
  • Pin Hood Type External Closed End
  • Hardware Type Pin Hood
  • Length 78.74
  • Width 35.56
  • Height 18.24
  • For Use With 104 Cf Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
1469269-2 Backplane Guide Hardware
  • Gender Male
  • Accessory Type Rear Alignment Post
  • Product Type Accessory
  • Version rA1
  • Location Backplane
  • Keyed No
  • Plating Material Nickel
  • Material Brass
  • Contact Mating Area Plating Material Nickel over Copper
  • Mounting Angle Vertical
  • Thread Length 6
  • Packaging Method Box
  • Packaging Quantity 50
1469269-4 Backplane Guide Hardware
  • Gender Male
  • Accessory Type Rear Alignment Post
  • Product Type Accessory
  • Version rA1
  • Location Backplane
  • Keyed No
  • Plating Material Nickel
  • Material Brass
  • Contact Mating Area Plating Material Nickel over Copper
  • Mounting Angle Vertical
  • Thread Length 8
  • Packaging Method Box
  • Packaging Quantity 50
201368-4 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Carbon Steel
  • Hardware Type Pin Hood
  • Length 17.45
  • Width 36.12
  • Height 72.26
  • For Use With 75-Position Standard & Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
201501-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Stainless Steel
  • Hardware Type Spirol Pin
  • Length 5.56
  • Width 1.27
  • Height 1.27
  • For Use With Turnable Jackscrew (Long-Long, Long, Short)
  • Packaging Method Package
  • Packaging Quantity 1
202173-8 Rectangular Connector Hardware
  • Thread Size 6-32
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Pin Kit
  • Length 27.86
  • Width 6.35
  • Height 6.35
  • For Use With 104 Cf Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
171082-1 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Pin Kit
  • Length 21.2
  • Width 5.58
  • Height 5.58
  • For Use With Guide Socket
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Hardware supplied unassembled.
201350-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Aluminum Alloy
  • Pin Hood Type External Closed End
  • Hardware Type Pin Hood
  • Length 17.48
  • Width 26.98
  • Height 57.15
  • For Use With 16-Position Mixed Connectors
  • Packaging Method Box
  • Packaging Quantity 100
202434-4 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Carbon Steel
  • Pin Hood Type Internal Closed End
  • Hardware Type Pin Hood
  • Length 54.1
  • Width 22.35
  • Height 17.45
  • For Use With 16-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
204258-6 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Carbon Steel
  • Pin Hood Type Internal Open End
  • Hardware Type Pin Hood
  • Length 18.24
  • Width 12.7
  • Height 25.4
  • For Use With 6-Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
213289-1 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 34
  • PCB Mounting Orientation Right Angle
  • Thread Size 4-40
  • Contact Retention With
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Wire/Cable Solder
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.04
  • Panel Mount Feature Without
  • Contact Retention Type Locking Spring
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • PCB Mount Retention Type Mounting Bracket
  • PCB Mount Retention With
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Jackscrews - Fixed
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Length 50.8
  • Height 19.05
  • Width 23.24
  • Operating Temperature Range -55 – 150
  • Sealed Condition Not Sealed
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Standard Connectors
448541-1 Rack & Panel Contacts
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Contact
  • Dielectric Material PTFE
  • Body Style Straight
  • Shell Plating Material Gold
  • Color Code None
  • Shell Material Brass
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Size 8
  • Contact Configuration Triax
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Base Material Beryllium Copper
  • Length 10.21
  • Packaging Method Package
  • Comment Long engagement
1-448138-6 Rack & Panel Contacts
  • Product Type Contact
  • Post Type Round
  • Solder Dipped No
  • Body Style Straight
  • Color Code Red/Orange
  • Material Leaded Copper
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Size 20
  • Contact Configuration Front Release
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Base Material Leaded Copper
  • Length 29.11
  • For Use With Mates with Socket
  • Packaging Method Package
  • Comment Solder Dipped.
1-448138-7 Rack & Panel Contacts
  • Product Type Contact
  • Post Type Round
  • Solder Dipped No
  • Body Style Straight
  • Color Code Red/Orange
  • Material Leaded Copper
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Size 20
  • Contact Configuration Front Release
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Base Material Leaded Copper
  • Length 28.19
  • For Use With Mates with Socket
  • Packaging Method Package
  • Comment Solder Dipped.