1759503-1 Mini PCI Express & mSATA  1
  • DRAM Type Standard
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing .8
  • Product Type Connector
  • Center Post Without
  • Connector Style Receptacle
  • PCB Mount Orientation Horizontal
  • Module Orientation Right Angle
  • Stackable No
  • Number of Positions 52
  • Number of Rows 2
  • Number of Keys 1
  • Center Key None
  • DRAM Voltage 1.5
  • Ejector Location None
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Insertion Style Cam-In
  • PCB Mount Retention Without
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 6.05
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 8
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • Bus Type Mini PCI Express
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape
  • Packaging Quantity 400
1-1337470-0 Coax Terminators
  • Sealable No
  • Grade Professional
  • Product Type Terminator
  • Isolated Ground No
  • Tether Without
  • Impedance 75
  • Frequency 1
  • Body Plating Material Silver
  • Body Style Straight
  • Body Insulation With
  • Body Material Brass
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Polarized No
  • Operating Temperature Range -65 – 165
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 100
1-1478052-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Flange
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Solder
  • Detent Without
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 1 x 8.0 + 4 x 3.2
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
1-1478125-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Wedge-Lock
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent Without
  • Mating Retention Type Push On
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type Raychem 7530A1314
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
1-1478127-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Wedge-Lock
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent Without
  • Mating Retention Type Push On
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type KX 22A
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
1-1478230-0 RF Connector Caps
  • RF Connector Type N Series
  • Accessory Type Dust Cap and Chain
  • Sealable No
  • Grade Commercial
  • Lightning/EMP Protection None
  • Product Type Accessory
  • Tether With
  • Body Plating Material Silver
  • Body Style Straight
  • Body Material Brass
  • Packaging Method Box
  • Packaging Quantity 50
  • Gasket Material White Silicone Rubber
  • Military Style Number MX-913/U
1-1337421-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable MIL-Clamp
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent Without
  • Mounting Hardware Type Panel
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type Raychem 5019D3318
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
  • Military Style Number UG-88C/U
1-1337463-0 Coax Terminators
  • Sealable No
  • Grade Professional
  • Product Type Terminator
  • Isolated Ground No
  • Number of Ports 1
  • Tether Without
  • Impedance 50
  • Resistor Specification .5 ±2% W
  • Frequency 1
  • Body Plating Material Silver
  • Body Style Straight
  • Gasket Color White
  • Body Insulation With
  • Body Material Brass
  • Center Contact Material Brass
  • Center Contact Plating Material Silver
  • Polarized No
  • Surface Mountable No
  • Operating Temperature Range -65 – 165
  • Circuit Application Signal
  • Packaging Method Tray
  • Packaging Quantity 50
  • Gasket Material Silicone Rubber
1-1337488-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Flange
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Solder
  • Detent Without
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 1 x 8.0 + 4 x 3.2
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
1-1337523-0 Coax Terminators
  • Sealable No
  • Grade Professional
  • Product Type Terminator
  • Isolated Ground No
  • Number of Ports 1
  • Tether Without
  • Impedance 50
  • Resistor Specification .5 ±2% W
  • Frequency 1
  • Body Plating Material Nickel
  • Body Style Straight
  • Gasket Color White
  • Body Insulation With
  • Body Material Brass
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Polarized No
  • Surface Mountable No
  • Operating Temperature Range -65 – 165
  • Circuit Application Signal
  • Packaging Method Tray
  • Packaging Quantity 50
  • Gasket Material Silicone Rubber
1-1337524-0 RF Connector Caps
  • RF Connector Type BNC
  • Accessory Type Cap
  • Sealable No
  • Grade Professional
  • Isolated Ground No
  • Product Type Accessory
  • Number of Ports 1
  • Tether With
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Polarized No
  • Surface Mountable No
  • For Use With BNC Connector
  • Packaging Method Tray
  • Packaging Quantity 50
  • Gasket Material White Silicone Rubber
  • Military Style Number CW 123A/U
1-1478129-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder & Clamp
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type Raychem 9524A1311
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
1-1478152-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Clamp
  • Coupling Mechanism Bayonet
  • Captivation Method Solder
  • Detent Without
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type Raychem 7530A1314
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
1-1478162-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Clamp
  • Coupling Mechanism Bayonet
  • Captivation Method Solder
  • Detent Without
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type URM 70
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
1-1478405-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation Without
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder & Clamp
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type URM 202
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
1-1478407-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Clamp
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type BT2003
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
1-1478408-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Clamp
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type URM 70
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
1-1478420-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Wire & Cable Solder & Clamp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type PSF 1/4M
  • Operating Temperature Range -55 – 85
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Loose Piece
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Commercial
1-1337638-0 Coax Terminators
  • Sealable No
  • Dielectric Material PTFE
  • Lightning/EMP Protection None
  • Grade Commercial
  • Product Type Terminator
  • Impedance 50
  • Resistor Specification 1 ±2% W
  • Body Plating Material Nickel
  • Body Style Straight
  • Gasket Color White
  • Body Insulation With
  • Body Material Brass
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Coupling Nut Material Brass
  • Operating Temperature Range -65 – 165
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 50
  • Gasket Material Silicone Rubber
1-1478136-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Termination Method to Wire & Cable MIL-Clamp
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent Without
  • Mating Retention Type Push On
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type KX 4
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
  • Military Style Number UG-959/U