1-1478418-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Wire & Cable Solder & Clamp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mounting Hardware Type Panel
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type PSF 1/4M
  • Operating Temperature Range -55 – 85
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Commercial
PKF50B1/8 Switch Knobs
  • Product Type Knob
  • Knob Design Plain Quarate
  • Spin Plate Without
  • Spinner Without
  • Skirt With
  • Material Phenolic
  • Color Black
  • Shaft Size 3.17
  • Diameter 17
  • Indicator Style Line & Arrow
  • Indicator Location Top, Side & Skirt
  • Comment Top spun aluminum inlay
1-1478208-0 RF Connectors
  • Connector Interface N Type
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Silver
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Solder & Clamp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 19.05
  • Cable Type KX 4
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Military Style Number UG-594A/U
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Commercial